IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CC3235SF | Demoboard LAUNCHXL-CC3235SF

CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU

Overview

TopologyRF signals / communications
IC revisionD

Description

The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that runs 2.4GHz and 5GHz Wi-Fi, internet, and security protocols. The LAUNCHXL-CC3235SF features on-board emulation and sensors for a full out-of-the-box experience and rapid development. This board can be directly connected to a PC for use with development tools such as the Code Composer Studio™ Cloud integrated development environment (IDE). Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3235SF LaunchPad kit today.

Features

  • CC3235SF dual band Wi-Fi microcontroller (MCU) in QFN package
  • 2x20 pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
  • On-Board chip antenna with option for U.FL based testing
  • A single Chip Security Solution
  • Support for Bluetooth® low energy coexistence
  • Operates from alkaline batteries for lower power designs

Typical applications

  • Medical and healthcare
  • Video surveillance, video doorbells, and low power camera, Building security systems and E-locks
  • Appliances
  • Grid infrastructure
  • HVAC systems and thermostat
  • Factory automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins1 
–
–
Length2.44 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability