| Topology | Battery Management System |
| IC revision | E1 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (Ω) | VOP (V) | Mount | IR (mA) | Version | Ingress Protection Code | f | Center Contact | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792691 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | -55 °C up to +125 °C | – | – | 50 | – | – | – | – | – | – | – | SMT | 50 | SMT | – | – | – | 1500 | 1900 | 140 MHz | 650 | 0.7 | Wide Band | ||
![]() | 74479777268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | 0805 | 17 | – | – | – | 2 | 1.2 | 1.25 | – | – | -40 °C up to +125 °C | 17 | 6.8 | 600 | 200 | 300 | 40 | – | – | – | – | SMT | – | SMT | – | – | – | – | – | – | 900 | 0.375 | Low RDC | ||
![]() | 74408943820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 4838 | – | – | – | – | 4.8 | 4.8 | 3.8 | – | – | -40 °C up to +125 °C | – | 82 | – | 800 | – | 8 | – | – | 0.689 | – | SMT | 580 | SMT | – | – | – | – | – | – | – | 0.75 | – | ||
![]() | 74438335010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 3015 | – | – | – | – | 3 | 3 | 1.5 | – | – | -40 °C up to +125 °C | – | 1 | – | 4500 | – | 72 | 4.95 | 5.95 | 0.039 | 80 | SMT | 2700 | SMT | – | – | – | – | – | – | – | 0.047 | – | ||
| 885012005060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 68 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 47 nF | ±10% | 16 | 0402 | 600 | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 3.3 nF | ±10% | 50 | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 16 | 0603 | 600 | 5 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | 600 | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 220 pF | ±10% | 50 | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | 600 | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 22 µF | ±20% | 6.3 | 0805 | – | 15 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 22 µF | ±10% | 10 | 1206 | 600 | 10 | 0.005 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208119 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 150 nF | ±10% | 100 | 1206 | 600 | 2.5 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342208007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 2.2 nF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 60312002114503 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 MΩ | – | – | – | – | – | Tray | -65 °C up to +165 °C | – | – | – | – | – | – | – | – | – | – | THT | – | – | None | DC~18 GHz | Ø 1.27 | – | – | – | – | – | – | |
| 885012206089R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10000 pF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342214002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 µF | ±10% | 250 | 2220 | – | 2.5 | 0.1 GΩ | X7R Class II | 5.7 | 5 | 2 | 0.85 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (Ω) | VOP (V) | Mount | IR (mA) | Version | Ingress Protection Code | f | Center Contact | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|