IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6364Q | Demoboard STDES-IOD002V1

Overview

TopologyOther Topology
Input voltage5-35 V
IC revision1.0

Description

The STDES-IOD002V1 is a reference design board for a dual channel IO-Link device mounting the L6364Q transceiver, the STM32L051T8Y6TR microcontroller running STSW-IOD02L051, a 7-pin programming connector and a 10-pin expansion connector.

Features

5 to 35 V operating voltage rangeRed LED and green LED for status diagnosticsIO-Link demo-stack running on STM32L051T87-pin SWD programming connector10-pin connector for external sensor connectionPush button for IO-Link test purposesOptimized layout to enhance EMC performances:Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40 dB µV/mImmunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 VImmunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/mImmunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/mImmunity to surge pulse (500 Ohm coupling) ≤ ± 1.4 kVImmunity to ESD contact/air ≤ ±4/±8 kVImmunity to burst noise ≤ ±2 kVRoHS and WEEE compliant

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Size0402 
Operating Temperature -40 °C up to +85 °C
Length1 mm
Width0.5 mm
Height0.4 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Size0402 
Operating Temperature -40 °C up to +85 °C
Length1 mm
Width0.5 mm
Height0.4 mm
PackagingTape and Reel 
Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Size1210 
Operating Temperature -40 °C up to +125 °C
Q-Factor40 
Length3.2 mm
Width2.5 mm
Height2 mm
Inductance220 µH
Rated Current0.075 A
Saturation Current0.24 A
DC Resistance11.8 Ω
Self Resonant Frequency5 MHz
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability