IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6364Q | Demoboard X-NUCLEO-IOD02A1

Overview

TopologySensors
Input voltage5-35 V
IC revision1.0

Description

The X-NUCLEO-IOD02A1 expansion board for STM32 Nucleo is based on the L6364Q dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management.The expansion board provides an affordable and easy-to-use solution for the development of SIO and IO-Link industrial sensor applications, letting you easily evaluate the L6364Q communication features and robustness.The X-NUCLEO-IOD02A1 communicates with the STM32 controller via SPI and GPIO pins and it is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors (when connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board).Communication via IO-Link can be performed in either Multi-byte and Single-byte modes with SPI control of IC configuration and bidirectional sensor data transmission, or in Transparent mode with SPI control of IC configuration and UART interfacing for bidirectional sensor data transmission.The switches on the X-NUCLEO-IOD02A1 conveniently allow you to configure L6364Q and expansion board settings such as transmission mode and DC-DC converter enable/disable according to application requirements.You can also perform evaluation of comprehensive industrial sensor modules by connecting the X-NUCLEO-IOD02A1 to the X-NUCLEO-IKS02A1 sensor shield.

Features

Based on the L6364Q IO-Link device dual transceiver in QFN package with the following main characteristics:2-channel (CQ and DIO) IO-Link PHY layerIO-Link DLL (M-sequence handler and checksum)Wake-up detectionInterrupt diagnostic pinSPI and UART interfaces50 mA 3.3 V and 5.0 V linear regulators50 mA adjustable (5.0 ÷ 10.8 V) buck converterOverload protection with adjustable intervention thresholdOverheating protection with adjustable shutdown thresholdFull reverse polarity on process sideGround and VCC wire break protectionsQFN-20L (4 x 4 x 0.9 mm) package5 to 35 V operating voltage rangeRed LED and green LED for status diagnosticsRadiated Emissions (EM Fields 30 MHz-1 GHz) < 40dB µV/mImmunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 VImmunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/mImmunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/mImmunity to SURGE pulse (500 Ohm coupling) ≤ ± 1.2 kVImmunity to ESD contact/air ≤ ±3 kVImmunity to BURST noise ≤ ±1 kVCompatible with STM32 Nucleo development boardsEquipped with Arduino UNO R3 connectorsRoHS and WEEE compliant

Typical applications

  • solution for the development of SIO and IO-Link industrial sensor applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length7.05 mm
–
–
–
PackagingBox 
–
Rated Current10 A
–
–
–
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10.5 mm
–
–
–
PackagingBox 
–
Rated Current10 A
–
–
–
–Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
Q-Factor40 
–
–
–
Length3.2 mm
Width2.5 mm
Height2 mm
–
–
Inductance220 µH
Rated Current0.075 A
Saturation Current0.24 A
DC Resistance11.8 Ω
Self Resonant Frequency5 MHz
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability