IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6462A | Demoboard EVL6462A-250W-M

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Switching frequency0 kHz
Output 1400 V
IC revision2.0

Description

The EVL6462A-250W-M demonstration board, based on the new L6462A transition mode power factor controller, implements a 250 W wide-range input PFC pre-regulator. Thanks to the L6462A small package (SOT23-6L) and to its embedded IPs, this design offers a minimal component count, a simple and easy design, high efficiency, and very low input current distortion (THD) under all operating conditions.

Features

Universal input voltage range: 90 to 264 Vac with 47 Hz to63 Hz frequencyRegulated output voltage: 400 VdcMaximum output power: 250 WTotal Harmonic Distortion (THD): < 5% at full load and < 15% down to 20% loadPeak efficiency: 97.4%Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-DEMI: according to EN55022 Class-B

Typical applications

  • PFC pre-regulators for: LED-based lamps and luminaires
  • PFC pre-regulators for: AC-DC adapters and other EN61000-3-2 or JEITA-MITI compliant applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise150 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch22.5 mm
Length26 mm
Width7 mm
Height14.5 mm
PackagingBulk 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25 mm
Width11.5 mm
Inductance100 µH
Rated Current6 A
DC Resistance0.035 Ω
Check availability