IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6395D | Demoboard STEVAL-CTM015V1

1 kW, 400 VDC three-phase switched reluctance motor drive

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-CTM015V1 evaluation kit provides a complete solution for a three-phase switched reluctance motor (SRM) drive based on asymmetric half bridge flexible converter topology. The kit consists of the STEVAL-CTM015A1 driver board, the STEVAL-CTM015A2 power board and a 1 K/W heat sink already assembled.The driver board features a DC-DC power supply based on VIPER26L, LD1117S50, LD1117S33C, STM32F303CBT6 as MCU, and L6395D high voltage, single-chip high and low-side gate drivers for N-channel power MOSFETs or IGBTs.The power board features an insulated metal substrate (IMS), NTCs for thermal protection, decoupling gate resistors for each IGBT, LMV331I comparators for overcurrent protection, STGB30H65FB trench gate field-stop, and STTH15RQ06 Turbo 2 soft ultrafast recovery diode.By default, the STEVAL-CTM015V1 features insulated current sensors (ICS) for phase-current reading, but a three-shunt resistor current-sensing network based on TSV991IL is also available.Soft-chopping speed control firmware, based on STM32F303CBT6 microcontroller, is available.

Features

  • Driver board (STEVAL-CTM015A1)
  • Based on three L6395D high voltage single-chip high and low-side gate drivers, with independent control of high and low-side
  • STM32F303CBT6 microcontroller
  • Support for quadrature incremental encoder and Hall effect rotor positionsensor
  • DC-DC power supply based on VIPER26LD, LD1117S50TR, andLD1117S33CTR
  • Three insulated current sensors (ICS) for phase-current reading
  • Hardware support for three-shunt topology via three TSV991ILT opamplifiers
  • Power board (STEVAL-CTM015A2)
  • Insulated metal substrate (IMS)
  • Hosts six STGB30H65FB IGBTs and six STTH15RQ06G2-TR diodes in a D2PAK-2 package
  • Decoupling gate resistors
  • NTC sensing network for overheat protection
  • LMV331ICT comparators for overcurrent protection
  • Heat sink for heat dissipation featuring a thermal resistance of 1 K/W

Typical applications

  • Motor drive, Factory automation, Industrial drives and fans

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 6.8 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance6.8 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
MountSMT 
Rated Current500 mA
–
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability