IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6364 | Demoboard STEVAL-IOD004V1

Getting started with the industrial smart sensor kit based on L6364W dual IO-Link device transceiver

Overview

TopologySensors
IC revision1

Description

The STEVAL-IOD04KT1 is a reference design kit that exploits the features of the L6364W IO-Link dual-channel device transceiver. The kit consists of the STEVAL-IOD004V1 main board (not available for sale), the STLINK-V3MINI programmer and debugger tool, a 14-pin flat cable, and an M8 to M12 standard industrial connector adapter.The kit acts as a modern smart industrial sensor to be connected to a master IO-Link hub (or a suitable PLC interface).The power supply for the MCU, sensors, and other logic devices derives from the DC-DC converter controller embedded in the L6364W.The on-board STM32G071EB microcontroller runs an IO-Link demo stack v.1.1, which controls the IO-Link communication, and the software code that manages the L6364W transceiver and the MEMS industrial sensors.The tiny dimensions of the main board have been achieved thanks to the small sizes of the CSP package options of L6364W and STM32G071EB.Connect the main board to an IO-Link master via the adapter and the M8 connector included in the kit for normal operation. Connect the same board to the STLINK-V3MINI through the flat cable only if you want to program the STM32G071EB with a new firmware.

Features

  • Kit content:
  • STEVAL-IOD004V1 (45.8 x 8.3 mm) main board with shape easy to be integrated in industrial sensorshousing (not available for separate sale)
  • STLINK-V3MINI programmer and debugger tool
  • M8-M12 industrial connector adapter including a 20 cm cable
  • 14-pin flat cable
  • Main board features:
  • Industrial sensor node based on STM32G071EB (mainstream Arm® Cortex®-M0+ RISC core MCUoperating at up to 64 MHz frequency), L6364W (dual channel transceiver IC for SIO and IO-Linksensor applications), IIS2MDC (high accuracy, ultra-low-power, 3-axis digital output magnetometer)and ISM330DHCX (iNEMO inertial module with machine learning core, and finite state machine withdigital output for industrial applications)
  • Runs an IO-Link v.1.1 demo-stack and MEMS control software, included in the companion packageSTSW-IOD04K together with the IODD file
  • Operating voltage range 7 to 32 V
  • Four-pole M8 industrial standard connector
  • L6364W embedded DC-DC converter provides 3.3 V supply for all on-board ICs
  • General-purpose LEDs for transmission, programming/debugging, warning, and status
  • Jumpers for CQ and DIO selection in independent or joint mode
  • Switch for transmission mode selection (transparent, single, or multioctet)
  • Reset button
  • 10-pin connector for sensor expansion options
  • SWD connector for debugging and programming capability
  • Protections against surge pulse (up to ± 3APK with 500 Ω coupling) and reverse polarity
  • EMC and EMI tested according to standard requirements
  • RoHS compliant

Typical applications

  • Industrial sensor applications, Factory automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance220 µH
Rated Current0.075 A
Saturation Current0.24 A
DC Resistance11.8 Ω
Self Resonant Frequency5 MHz
Q-Factor40 
Check availability