IC manufacturers Pulsiv

IC manufacturers (108)

Pulsiv PSV-AD-250-Q24I | Demoboard PSV-CCAD-150

PULSIV OSMIUM MICRCONTROLLER FOR AC TO DC CONVERSION IN ALWAYS EFFICIENT POWER SUPPLIES (<250W)

Overview

TopologyOther Topology
Input voltage85-264 V
IC revision4

Description

All Pulsiv OSMIUM microcontrollers are combined with commodity system components to produce AC to DC front-end circuit configurations which support a variety of different features and power levels. Once a circuit configuration has been chosen, development engineers can integrate a suitable DC to DC converter to produce a complete power supply design.

Features

  • Designed for high efficiency, low-cost, compact and lightweight AC/DC power supplies from 1-250W
  • Universal Input AC85 – 264V
  • High efficiency (99.5% peak) across the full load range
  • Inrush current completely eliminated
  • Compatible with any suitable DC/DC converter
  • Meets EMC Class B
  • Optional Active Bridge to further improve efficiency
  • Suitable for a variety of high-volume consumer applications including Laptops, TV’s, Battery Chargers, LED Lighting and Industrial Power Supplies.

Parts approved by Pulsiv

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 1.9 A, 2.8 MHz
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.9 A
Self Resonant Frequency2.8 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length18.54 mm
–
Inductance330 µH
Rated Current1 A
DC Resistance0.56 Ω
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountTHT 
–
–
–
–
–
–
–
–
Length14 mm
–
Inductance68 µH
Rated Current2.8 A
DC Resistance0.055 Ω
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Capacitance330 µF
Rated Voltage200 V (DC)
Endurance 10000
Ripple Current3220 mA
Leakage Current2740 µA
Dissipation Factor15 %
Pitch7.5 mm
Diameter18 mm
Length35.5 mm
PackagingAmmopack 
–
–
–
–Check availability