IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT43750 | Demoboard ACT43750EVK3-101

ACT43750EVK3-101 Evaluation Kit

Overview

TopologyOther Topology
Input voltage12 V
Output 110 A
IC revision3

Description

This document describes the characteristics and operation of the Qorvo ACT43750EVK3 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, GUI, and test data. This EVK ships as a standalone board that can be evaluated independently or with a GaN RF Power Amplifier.The ACT43750 is an integrated power solution that controls GaN RF PA drain and gate:• Generates negative gate voltage for the PA gate• Properly sequenced turn on and turn off• Automatic gate voltage / drain current calibration• Drain voltage switchingIt is an ideal solution for radio frequency (RF) power amplifiers (PAs) that demand fast transient, high current pulsed loads.

Features

Qorvo recommends that the user evaluate the EVK functionality with an RF PA and with the EVK connected to a PC runningthe graphical user interface (GUI) software. The GUI allows the user to enable/disable the outputs and to customize theexact voltage and current requirements for the specific RF PA being tested. The user can use the ACT43750 GUI to set theRF PA Idq bias current target, and the EVK autonomously finds and stores the optimal gate voltage for the Idq bias current.

Typical applications

  • Military Radar System
  • RF GaN / GaAs PA Power Supply
  • Civilian Radar System

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
RESR(mΩ)
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Pitch2.54 mm
Length5.08 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Pitch5.08 mm
Length10.16 mm
PackagingBox 
MountTHT 
Rated Current20 A
Working Voltage450 V (AC)
Operating Temperature -30 °C up to +110 °C
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Pitch2.54 mm
Length10.16 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWCAP-ATET Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Rated Voltage50 V (DC)
Endurance 1000
Ripple Current75 mA
Leakage Current11 µA
Dissipation Factor10 %
Pitch2.5 mm
Diameter6.3 mm
Length11 mm
PackagingAmmopack 
Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Rated Voltage80 V (DC)
Endurance 2000
Ripple Current2300 mA
Leakage Current352 µA
Dissipation Factor12 %
Diameter10 mm
Length12.4 mm
Packaging15" Tape & Reel 
ESR38 mΩ
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Check availability