IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV898031 | Demoboard AND90136

SEPIC Converter Analysis and Design

Overview

TopologySEPIC Buck-Boost Topology
Input voltage3.75-9 V
Switching frequency2000 kHz
Output 15.5 V / 1.25 A

Description

The single−ended primary−inductor converter (SEPIC)is a type of DC/DC converter that allows the electricalpotential (voltage) at its output to be greater than, less than,or equal to that at its input. The SEPIC converter iscontrolled by the duty cycle of the main switch Q1.

Features

  • Peak Current Mode Control with Internal Slope Compensation
  • 1.2 V 2% Reference Voltage
  • 2 MHz Fixed Frequency Operation
  • Wide Input Voltage Range of 3.2 V to 40 V, 45 V Load Dump
  • Input Under voltage Lockout (UVLO)
  • Internal Soft−Start
  • Low Quiescent Current in Sleep Mode (< 10 A Typical)
  • Cycle−by−Cycle Current Limit Protection
  • Hiccup−Mode Overcurrent Protection (OCP)
  • Hiccup−Mode Short−Circuit Protection (SCP)
  • Thermal Shutdown (TSD)
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • This is a Pb−Free Device

Typical applications

  • Headlamps, Backlighting
  • Small Form Factor Point−of−Load Power Regulation

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 3.3 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height1.6 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor7 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7332 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length7.3 mm
Width7.4 mm
Height3.2 mm
–
–
Inductance3.3 µH
Performance Rated Current5.7 A
Saturation Current5.3 A
DC Resistance24 mΩ
Operating Voltage120 V
Self Resonant Frequency51 MHz
VersionPerformance 
–Check availability