IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NFAQ1060L36T | Demoboard STR-1KW-MDK-GEVK

I:\Specs\SPDB\1_IC\Onsemi\36370f6c-991a-47b4-a9a4-7a9dbaf8952f\STR-1KW-MDK-GEVK_USER_GUIDE.PDF.PDF

Overview

TopologyPositive to Negative Converter
Input voltage15 V

Description

The STR-1KW-MDK-GEVK is a complete reference design for three-phase motor drives, featuring the NFAQ1060L36T intelligent power module in a DIPS6 package, and part of the Motor Development Kit (MDK) family. Rated for 230 Vac input and delivering up to 850W. All the necessary system blocks for a motordrive are part of the solution: EMC filtering and rectification stage, interleaved two-channel PFC, auxiliary power supplies, three-phase inverter and measurement and protection. As part of the MDK, the Compact IPM power module motor drive is compatible with the powerful Universal Controller Board (UCB) enabling high-end control strategies and AI capabilities for industrial motor control. The Strata graphical user interface ensures an easystartup for evaluation purposes like controlling motor voltage/frequency, choosing between closed loop FieldOriented Control (FOC) and open loop V/F, etc. Through Strata, the developer can do full evaluation and access datasheets, BOMs, schematics, and other collateral they may need.

Features

  • Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Downloadable V/f and FOC control use cases for the UCB
  • 850W Intelligent Power Module (IPM) three-phase motor driver
  • VIN: 230 Vac,rms ± 15% (single-phase)
  • IOUT: Irms 10 ARMS per phase
  • Compatible with three-phase motors: PMSM, BLDC or ACIM
  • DIP/6 IPM NFAQ1060L36T, three-phase/10A with integrated gate drivers
  • Cross-conduction, overcurrent and thermal protection embedded in DIPS6 module
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Voltage/frequency control strategy implemented
  • NCS2250SN2T3G: Push Pull Output Comparator implemented in ITRIP protection system
  • Use case pre-loaded and GUI available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Typical applications

  • Industrial fans, Industrial Motor Control, Industrial automation
  • White goods (Washing machines)

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
Ø ID(mm)
Ø OD(mm)
To
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
Color
Mount
IR(A)
Working Voltage(V (AC))
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, 330 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Size10.0 x 12.4 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor12 %
–
–
Length12.4 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
Endurance 2000
Ripple Current4400 mA
ESR20 mΩ
Leakage Current2310 µA
Diameter10 mm
–
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-STAR-RING, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-STAR-RING
–
–
–
–
Operating Temperature -50 °C up to +105 °C
–
–
–
–
Length20 mm
Width43 mm
Height32 mm
–
–
–
–
–
–
–
–
–
–
–
Diameter3.5 mm
Cable Diameter 16
Impedance @ 25 MHz 1 turn68 Ω
Impedance @ 100 MHz 1 turn132 Ω
Material4 W 620 
Plastic Housing ColorGrey 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length46.22 mm
–
–
–
PackagingTube 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
Pins36 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length11.56 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current15 A
Working Voltage320 V (AC)
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–Check availability
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length16.4 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current15 A
Working Voltage320 V (AC)
Pins3 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountCable 
Rated Current15 A
Working Voltage320 V (AC)
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length15.24 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountCable 
Rated Current15 A
Working Voltage320 V (AC)
Pins3 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length40 mm
–
–
–
PackagingCarton 
SW5.5 mm
Inner ThreadM3 
–
–
Outer ThreadM3 
–
–
–
–
–
–
–
–
MaterialSteel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
–
PackagingTube 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
Pins8 
–
–
–
TypeStraight Type 2 
–
–Check availability
SPECWA-SBRRO Round Brass Spacers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length3 mm
–
–
–
PackagingBulk 
–
–
Inner Diameter3.2 mm
Outer Diameter6 mm
–
–
–
–
–
–
–
–
–
MaterialBrass 
–
–
–
–
–
–
–
–
–
–
–Check availability