IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1236 | Demoboard DN06074/D

65 W Off‐Line Adapter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.42 A

Description

The NCP1236 is a new fixed-frequency current-mode controller featuring Dynamic Self-Supply (DSS). This device is pin-to-pin compatible with the previous NCP12xx families.The DSS function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during transients.Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for converters where component cost is the key constraint.In addition, the controller includes a new high voltage circuitry that combines a startup current source and a brown-out detector able to sense the input voltage either from the rectified ac line or the dc filtered bulk voltage. The high voltage sensing circuitry is used for the overpower protection purposes as well. Overpower protection, overload protection, and other protective features increase the safety and reliability of the final application.

Features

  • Frequency Foldback then Skip Mode in light load and standby conditions
  • High voltage current source with brown-out detection and dynamic self-supply
  • Frequency Jittering
  • 4.0 ms Soft-Start
  • Adjustable Overpower Compensation
  • Latched / Autorecovery Timer-Based Overload Protection

Typical applications

  • AC-DC Adapters / Consumer Electronics Power Supplies / Auxiliary/Housekeeping power supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 3 A, 30 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance30 µH
DC Resistance26 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 4 A, 14 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current4 A
Inductance14 µH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability