IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1081 | Demoboard NCP1081REF12VC4GEVB

Integrated High Power PoE-PD Interface & DC-DC Converter Controller

Overview

TopologyLAN / POE
Output 112 V

Description

The NCP1081 is a member of ON Semiconductor’s high power HIPO Power over Ethernet Powered Device (PoE−PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE−PD interface supporting the IEEE802.3af and the 802.3at standard and a flexible and configurable DC−DC converter controller.

Features

  • These are Pb−Free Devices Powered Device Interface
  • Supporting the IEEE802.3af and the 802.3at Standard
  • Supports IEEE802.3at Two Event Layer 1 Classification
  • High Power Layer 1 Classification Indicator
  • Extended Power Ranges up to 40 W
  • Programmable Classification Current
  • Adjustable Under Voltage Lock Out
  • Programmable Inrush Current Limit
  • Programmable Operational Current Limit up to 1100 mA for Extended Power Ranges -Over−temperature Protection
  • Industrial Temperature Range −40°C to 85°C with Full Operation up to 150°C Junction Temperature
  • 0.6  Hot−swap Pass−switch with Low Loss Current Sense Technique
  • Vertical N−channel DMOS Pass−switch offers the Robustness of Discrete MOSFETs with Integrated Temperature Control

Typical applications

  • PoE-PD Converter REF Design

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
W(mm)
RS(Ω/ square)
Material
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
xPxC
Ports
Shielding
Tab
EMI
Application System
Working Voltage(V (AC))
Packaging
Pins
Operating Temperature
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Width0.8 mm
–
–
–
–
–
DC Resistance5 mΩ
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Impedance @ 100 MHz8 Ω
Maximum Impedance25 Ω
Maximum Impedance1930 MHz 
Rated Current9500 mA
Impedance @ 1 GHz24 Ω
Height0.8 mm
TypeHigh Current 
VersionSMT 
–
–
–
–
–
–
Size0603 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
Width1.6 mm
–
–
Performance Rated Current6.9 A
Saturation Current @ 10%2.8 A
Saturation Current @ 30%6.7 A
DC Resistance21 mΩ
Self Resonant Frequency280 MHz
–
–
ShieldingShielded 
–
–
–
–
–
Pins2 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Rated Current6900 mA
–
Height1 mm
–
VersionStandard 
–
–
–
Inductance0.24 µH
–
–
Size201610 
–
–
–
–
MountSMT 
–Check availability
SPECWR-PHD Jumper, 2.44 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
PackagingBag 
Pins1 
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
–
–
–
Rated Current3000 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4 mm, 3 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length4 mm
Drilling in Panel3 mm
–
–
MaterialPA66 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
ColorNatural 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
PackagingBag 
Pins2 
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
–
–
–
Rated Current3000 mA
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, 23.11 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length23.11 mm
–
Width29.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Height11.43 mm
–
VersionCCM Flyback 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 12.5 A
Inductance42 µH
Turns Ratio3:1:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 161 mΩ
DC Resistance 218 mΩ
DC Resistance 3180 mΩ
MountSMT 
–Check availability
SPECWE-CF EMC Shielding Tape, 33000 mm, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length33000 mm
–
Width8 mm
Surface Resistance0.0005 Ω/ square
MaterialCopper 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +80 °C
–
–
–
–
–
–
–
Height0.04 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingPlastic 
–
EMI FingersNo 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Rated Current1500 mA
–
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Rated Current1500 mA
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–Check availability