IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1095 | Demoboard NCP1095GEVB PoE

Power Over Ethernet – Powered Device Interface Controller, IEEE 802.3bt

Overview

TopologyBuck Converter
Input voltage34-57 V
IC revision1

Description

The NCP1095 is a IEEE.3bt, IEEE 802.3af, and/or IEEE 802.3at compliant Power over Ethernet Powered Device (PoE-PD) Interface Controller that enables the development of high-power applications including connected lighting and security cameras. The NCP1095 incorporates all functionalities within a PoE system such as detection, classification and current limiting during the inrush phase.Using an external pass transistor, the NCP1095 provides an output voltage of up to 90 Watts. The NCP1095 also offers Autoclass support for optimized power allocation based on the PD type and classification.

Features

  • IEEE 802.3bt, IEEE 802.3af, IEEE 802.3at compliant - Allows for up to 90 W of power - Guaranteed interoperability between PoE devices
  • Part of ON Semiconductor’s family of solutions for PoE-PD
  • Features an internal 71 mΩ pass transistor to support high-power applications
  • Includes an auxiliary detection pin for applications powered by PoE or wall adaptors
  • Supports Auto-classification (Autoclass) Feature, allowing the Power Sourcing Equipment (PSE) to assign power to each Powered Device(PD) efficiently
  • Also available with internal hot-swap FET for a higher level of integration (NCP1096)

Typical applications

  • Power over Ethernet Powered Devices (PoE-PD), IEEE 802.3bt (up to class 8 / 90W), IEEE 802.3at (up to class 4 / 30W), IEEE 802.3af (up to class 3 / 15W)
  • Internet of Things (IoT)

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
xPxC
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 3, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
–
–
–
–
–
–
Length12 mm
–
–
–
PackagingBox 
–
–
–
–
–
Rated Current2 A
Working Voltage250 V (AC)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, 24, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
–
–
–
Type4PPoE (to 1400 mA) 
–
–
–
–
–
–
–
–
Length18.04 mm
Width14.7 mm
Height9.05 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoE4PPoE (up to 1500 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
–
–
–
–
PackagingTray 
Number of Pins (xPxC)8P8C 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage3000 V (DC)
Size1808 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width2.03 mm
Height2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability