IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1236 | Demoboard NCP1236B65NBGEVB

Schematic for the NCP1236 Evaluation Board

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.5 A

Typical applications

  • Offline Battery Chargers
  • Consumer Electronic Power Supplies
  • Auxiliary/Housekeeping Power Supplies
  • AC−DC Adapters for Notebooks, LCD, and Printers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 3 A, 30 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance30 µH
DC Resistance26 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 4 A, 14 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current4 A
Inductance14 µH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–Check availability