Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7621-7650 of 14704 reference designs
Filter values
Onsemi FCM8531 | Demoboard FEB-MC200-C001, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
|
fsw
0.05-0.06 kHz
|
Output
16 V / 0.1 A
Onsemi FCM8531QY
Power Factor Correction
|
V
in
90-265 V
Onsemi FCM8531QY
Power Factor Correction
|
V
in
176-264 V
|
Output
16 V / 0.1 A
Onsemi FCM8531QY | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FD6000 | Demoboard FD6000 500W DCX Evaluation kit, Rev. P0
LLC Resonant Converter
|
V
in
40-60 V
Onsemi FDMQ8203, Rev. C1
Forward Converter
|
V
in
44-57 V
|
Output
12 V / 5 A
Onsemi FDMQ8205 | Demoboard FEBFDMQ8205_25.5W, Rev. 0.0.2
Flyback Converter
|
V
in
42.5-57 V
|
Outputs
10 V / 2.5 A, 5 V / 5 A
Onsemi FDMQ8205 | Demoboard FEBFDMQ8205_90W, Rev. 0.1.0
Flyback Converter
|
V
in
42.5-57 V
|
Output
3.3 V / 27 A
Onsemi FDMQ8205A | Demoboard FDMQ8205A4PPOE90WGEVB, Rev. 1.0
Forward Converter
|
V
in
42.7-57 V
|
Output
3.3 V / 27 A
Onsemi FL6961MY, Rev. 1.0.2
Flyback Converter
|
V
in
180-250 V
|
Output
100 V / 0.35 A
Onsemi FL7733MY, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
0.05-0.06 kHz
|
Output
28 V / 0.5 A
Onsemi FL7740MX | Demoboard LIGHTING-POWER-AC-GEVB
Flyback Converter
Onsemi FL7760 | Demoboard LIGHTING-1-GEVK - LIGHTING-LEDDRIVE-7760-GEVB
Other Topology
Onsemi FL7760 | Demoboard LIGHTING-1-GEVK
Other Topology
Onsemi FL7930 | Demoboard RD-574, Rev. 1.0
Power Factor Correction
|
V
in
90-300 V
|
fsw
600 kHz
|
Output
48 V / 0.6 A
Onsemi FL7930C, Rev. 1.0.3
Flyback Converter
|
V
in
80-310 V
|
fsw
250-350 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FNA21012A | Demoboard RD-411, Rev. 1.0
Flyback Converter
|
V
in
220-380 V
|
Output
540 V / 2 A
Onsemi FNB41560 | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FSL116LR, Rev. 1.0.1
Flyback Converter
|
V
in
85-600 V
|
fsw
45.5-54.5 kHz
|
Outputs
5 V / 1 A, 12 V / 0.4 A
Onsemi FSL126HR, Rev. 1.0.0
Other Topology
|
fsw
90-110 kHz
Onsemi FSL137MRIN, Rev. 1.0.3
Flyback Converter
|
V
in
60-600 V
|
fsw
61-73 kHz
|
Outputs
5.25 V / 0.15 A, 13.65 V / 0.45 A, 15.75 V / 0.15 A
Onsemi FSL138MRT, Rev. 1.0.0
Other Topology
|
fsw
61-73 kHz
Onsemi FSL138MRT, Rev. 1.0.0
Flyback Converter
|
V
in
80-310 V
|
fsw
61-73 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FSL206MR, Rev. 1.0.5
Positive to Negative Converter
|
V
in
90-265 V
|
fsw
61-73 kHz
Onsemi FSL336 | Demoboard EVBUM2784/D, Rev. 0.9
Power Factor Correction
|
V
in
90-264 V
|
Output
405 V / 32 A
Onsemi FSL336LR, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
fsw
45-55 kHz
|
Outputs
15 V / 0.45 A, 3.3 V / 0.1 A
Onsemi FSL336LRN, Rev. 1.1
Buck Converter
|
V
in
85-265 V
|
Outputs
15 V / 0.45 A, 3.3 V / 0.1 A
Onsemi FSL336LRN, Rev. 1.1
Buck Converter
|
V
in
176-264 V
|
Output
84 V / 36 A
Onsemi FUSB15101 | Demoboard EVBUM2818/D
USB
Onsemi FUSB15101 | Demoboard EVBUM2819/D, Rev. 1
USB
previous
1
...
253
254
255
256
257
...
491
next
Cart
Your cart is empty.
Get samples and quotes