IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FCM8531QY

PMSM/BLDC Controller

Overview

TopologyPower Factor Correction
Input voltage90-265 V

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
VOP(V)
fres(MHz)
Size
Version
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Q
IR(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeM 
VersionTHT 
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–
–
–Check availability
SPECWE-MI SMT Multilayer Inductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Self Resonant Frequency85 MHz
Size0805 
–
Rated Current0.05 A
Inductance0.001 mH
DC Resistance400 mΩ
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
Q-Factor45 
Rated Current50 mA
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Rated Current6.1 A
Inductance0.15 mH
DC Resistance45 mΩ
–
–
–
Length27.5 mm
Width13.6 mm
–
MountTHT 
–
–
–Check availability
SPECWE-PD SMT Power Inductor, 0.55 A, 120 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.55 A
Operating Voltage120 V
Self Resonant Frequency1.7 MHz
Size1050 
VersionPerformance 
Rated Current0.43 A
Inductance1 mH
DC Resistance2050 mΩ
–
–
–
Length10 mm
Width10 mm
Height5 mm
MountSMT 
–
–
–Check availability
750341751
SPECInductor, 3 A, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Saturation Current3 A
–
–
SizePQ2625 
–
–
Inductance0.21 mH
–
–
Insulation Test Voltage1000 V (AC)
–
Length28.96 mm
Width29.84 mm
Height29.85 mm
MountTHT 
–
–
–Check availability
750341924
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750341925
SPECPower Transforme, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transforme
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750341926
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750341927
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability