IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FD6000 | Demoboard FD6000 500W DCX Evaluation kit

Overview

TopologyLLC Resonant Converter
Input voltage40-60 V
IC revisionP0

Description

FD6000 is the universal digital controller for ratio/metric and high efficient intermediate bus conversion (IBC). FD6000 can support switched tank converters and not regulated LLC converters, also named DCX. In those converters, the output voltage is a fixed ratio of the input voltage. The DCX converter can also provide the output voltage with isolation from the input voltage thanks to the transformer: in this case we suggest to place the FD6000 at the secondary side to assure output current and power telemetry whose sensors are located at the synchronous rectification FETs. The FD6000 supports DCX converters design with any ratio: of course, the FD6000 sensors pin might be clamped to withstand with the absolute maximum voltages indicated in the FD6000 datasheet. FD6000 provides fault management, telemetry via PMBUS and frequency control to operate at the best efficiency point; so it is the best technical solution for IBC in telecom, networking and other higher voltage applications.

Typical applications

  • DCX Converter for Telecom, Networking and other higher voltage applications

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current0.4 A
DC Resistance2950 mΩ
Self Resonant Frequency2.5 MHz
–Check availability