IC manufacturers Onsemi

IC manufacturers (107)

Onsemi FUSB15101 | Demoboard EVBUM2819/D

65 W TYPE-C PD3.0 / PPS Charger Solution with FUSB15101

Overview

TopologyUSB
IC revision1

Description

This evaluation board user’s manual describes a 65 W,Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing onsemi’s NCP1345 HF PWM controller,NCP4307 synchronous rectified controller, FDMS86180 synchronous MOSFET and NTTFS4C02 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 65 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A,9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V / 3.25 A).This design combined with onsemi’s FUSB15101 PD3.0 protocol controller to provide PD3.0 and PPS functions.This design also proposes a dual auxiliary power supply to supply PWM controller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage.NCP1345 is next generation of NCP1342 HF QR controller, it provides precise primary CC also precise primary OVP protection, built in external dual Vcc circuit,improved jittering function which eliminated large output ripple also adaptive gate drive to reduce secondary voltagestress.This design also uses NCP4307 synchronous rectified controller which eliminated external Vcc circuit at lowoutput, also placed on high side or low side.

Features

  • 32−bit Arm Cortex−M0+ Processor
  • 32 KB OTP (One Time Programmable) Program Memory
  • USB PD 3.1 with PPS Support
  • Power Management Unit with VIN Support from 3.3 V to 24 V
  • Integrated VCONN Supply for Interrogating E−Marked Cables
  • Idle and Sleep Modes to Meet CoC and DoE Requirements
  • Peripherals
  • USB Type−C / PD Detection and Communication Layer
  • VBUS NMOS Gate Driver for Load Switch Control
  • VBUS Discharge Functionality
  • Programmable Constant Voltage & Constant Current Control
  • Two 10−bit DAC’s for Precise Voltage and Current Control
  • Two NTC Temperature Measurements
  • 10−bit ADC for Voltage, Current and Temperature Reporting
  • Two General Purpose 32−bit Timers
  • Watchdog Timer (WDT)
  • I2C Master/Slave Peripheral -UART on D+/− Pins
  • Output Fault Protection
  • Over−Voltage
  • Under−Voltage -Over−Current
  • Over−Temperature
  • 20−pin QFN Package (4 mm x 4 mm, 0.5 P)

Typical applications

  • Wall Chargers for Mobile Phones and Tablets and Computing Devices, AC−DC USB PD Compliant Adapters, Cigarette Lighter Adapters
  • Power Banks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 330 pF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 22 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 33 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability