Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7651-7680 of 14704 reference designs
Filter values
Onsemi FUSB15201 | Demoboard FUSB15201DUAL60WGEVB
USB
Onsemi FUSB252UMX | Demoboard ONSEC-18-025, Rev. 2.7
Other Topology
Onsemi FUSB2805 | Demoboard Si-MB4002A, Rev. A00
USB
|
V
in
1.2-3.3 V
|
Output
3.3 V
Onsemi FUSB3307 | Demoboard FUSB3307MPX-PPS-GEVB
USB
|
V
in
4.5-32 V
|
Output
21 V
Onsemi FUSB3307 | Demoboard FUSB3307MX-PPS-GEVB EVBUM2710/D, Rev. 5
USB
|
V
in
4.5-32 V
|
Output
21 V
Onsemi LC717A | Demoboard LC717A30ADGEVB, Rev. 0917
Other Topology
Onsemi LC717A00AR | Demoboard TS-GEVB
Other Topology
Onsemi LC717A10AR | Demoboard STR-SENSORS-GEVK, Rev. 1
Other Topology
Onsemi LC717BASEGEVB | Demoboard LC717BASEGEVB, Rev. 0917
Other Topology
Onsemi LV5011MD, Rev. 2.3
Buck-Boost Converter
|
V
in
120 V
|
fsw
55-85 kHz
Onsemi LV5011MD, Rev. 2.3
Buck-Boost Converter
|
V
in
108-132 V
|
fsw
55-85 kHz
|
Output
12 V / 0.33 A
Onsemi LV5011MD, Rev. 2.3
Buck-Boost Converter
|
V
in
230 V
|
fsw
55-85 kHz
|
Output
48 V / 0.08 A
Onsemi LV5012MD
Flyback Converter
|
V
in
198-264 V
|
fsw
61-79 kHz
|
Output
20 V / 0.55 A
Onsemi LV5012MD
Flyback Converter
|
V
in
220 V
|
fsw
61-79 kHz
Onsemi LV5012MD
Buck-Boost Converter
|
V
in
230 V
|
fsw
61-79 kHz
|
Output
235 V / 0.04 A
Onsemi LV5012MD
Flyback Converter
|
V
in
120 V
|
fsw
61-79 kHz
|
Output
20 V / 0.55 A
Onsemi LV5012MD
Other Topology
|
fsw
61-79 kHz
Onsemi LV5012MD
Buck-Boost Converter
|
V
in
90-132 V
|
fsw
61-79 kHz
|
Output
39 V / 0.23 A
Onsemi LV52204MT | Demoboard ONSEC-18-030, Rev. 1.0
Buck Converter
Onsemi LV8121V | Demoboard LV8121VSLDGEVK, Rev. 0907
Other Topology
Onsemi LV8548MC | Demoboard LV8548MCSLDGEVB, Rev. 0917
Other Topology
Onsemi LV8548MC | Demoboard ONSEC-19-004, Rev. 1.0
Other Topology
Onsemi LV8702V | Demoboard LV8702VSLDGEVB, Rev. 0917
Other Topology
|
V
in
36 V
|
Output
2.5 A
Onsemi LV8714 | Demoboard LV8714TASLDGEVK, Rev. 0917
Other Topology
Onsemi LV8824QA, Rev. 0.1
Other Topology
Onsemi LV8907 | Demoboard BLDC Motor Demo Box V1.1, Rev. 1.1
Other Topology
Onsemi LV8907UW | Demoboard LV8907UWGEVK
Other Topology
|
V
in
5.5-20 V
Onsemi LV8907UW | Demoboard BLDC-GEVK
Other Topology
Onsemi LV8907UW | Demoboard LV8907UWSLDGEVK, Rev. 0917
Other Topology
|
V
in
5-20 V
Onsemi MBR230LSFT1G | Demoboard ONBB4AMGEVB, Rev. 0917
Other Topology
previous
1
...
254
255
256
257
258
...
491
next
Cart
Your cart is empty.
Get samples and quotes