Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7591-7620 of 14704 reference designs
Filter values
Onsemi FAN6290QF | Demoboard FAN6290QFEVB, Rev. 1.0
Flyback Converter
|
V
in
115-230 V
|
Output
5 V / 3 A
Onsemi FAN6300H, Rev. 1.0.2
Flyback Converter
|
V
in
180-264 V
|
fsw
190 kHz
|
Output
65 V / 0.4 A
Onsemi FAN6300H, Rev. 1.0.2
Flyback Converter
|
V
in
80-310 V
|
fsw
190 kHz
|
Outputs
50 V / 2 A, 62 V / 1.4 A
Onsemi FAN6300H, Rev. 1.0.2
Other Topology
|
fsw
190 kHz
Onsemi FAN65004B | Demoboard STR-FAN65004B-GEVB, Rev. *
Buck Converter
|
V
in
4.5-65 V
|
fsw
100-1000 kHz
|
Output
6 A
Onsemi FAN65004C | Demoboard STR-FAN65004C-GEVB
Flyback Converter
Onsemi FAN65005A | Demoboard FAN65005A-GEVB, Rev. 1
Buck Converter
|
V
in
4.5-65 V
|
fsw
100-1000 kHz
|
Output
5 V / 8 A
Onsemi FAN65005A | Demoboard FAN65005A-GEVB, Rev. Rev 1
Buck Converter
|
V
in
4.5-65 V
Onsemi FAN65008B | Demoboard FAN65005B-GEVB, Rev. 1
Buck Converter
|
V
in
4.5-65 V
|
fsw
100-1000 kHz
|
Output
5 V / 8 A
Onsemi FAN65008B | Demoboard FAN65008B-GEVB, Rev. Rev 1
Buck Converter
|
V
in
4.5-65 V
Onsemi FAN6755W, Rev. 1.0.7
Flyback Converter
|
V
in
55-600 V
|
fsw
23-65 kHz
|
Outputs
15.75 V / 0.15 A, 5.25 V / 0.15 A, 13.65 V / 0.45 A
Onsemi FAN6755W, Rev. 1.0.7
Flyback Converter
|
V
in
45 V
|
fsw
23-65 kHz
|
Output
15.75 V / 0.67 A
Onsemi FAN6961 | Demoboard FEB-MC200-C001, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
|
fsw
47-63 kHz
|
Output
16 V / 0.1 A
Onsemi FAN6961, Rev. 1.0.6
Power Factor Correction
|
V
in
90-265 V
Onsemi FAN6982, Rev. 0.9
Power Factor Correction
|
V
in
176-264 V
|
fsw
60-67 kHz
|
Output
400 V / 5 A
Onsemi FAN7631, Rev. 1.0.2
Power Factor Correction
|
V
in
90-265 V
|
fsw
10-600 kHz
|
Output
400 V / 1 A
Onsemi FAN7631SJX | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
|
fsw
600 kHz
Onsemi FAN7631SJX, Rev. 1.0.2
Half-Bridge Converter symmetrical isolated
|
V
in
90-265 V
|
fsw
10-600 kHz
Onsemi FAN7688, Rev. 1.3
Power Factor Correction
|
V
in
90-264 V
|
fsw
36-735 kHz
|
Output
12 V
Onsemi FAN7688, Rev. 1.3
Power Factor Correction
|
V
in
400 V
|
fsw
36-735 kHz
|
Output
12.5 V / 20 A
Onsemi FAN7688SJX | Demoboard 6.6KW On Board EV Charger, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
fsw
36-735 kHz
|
Output
450 V / 16 A
Onsemi FAN9611 | Demoboard FEBFAN9611_S388V1, Rev. 0.0.6
Power Factor Correction
|
V
in
85-264 V
|
fsw
525 kHz
|
Output
400 V / 1 A
Onsemi FAN9611 | Demoboard AN-9717, Rev. 0.0.6
Power Factor Correction
|
V
in
85-264 V
|
Output
400 V / 1 A
Onsemi FAN9611 | Demoboard RD-573, Rev. 1.0
LLC Resonant Converter
|
V
in
176-264 V
|
fsw
16.5-525 kHz
|
Outputs
80 V / 6.25 A, 5 V / 2 A, 15 V / 0.2 A
Onsemi FAN9611, Rev. 1.1.7
Power Factor Correction
|
V
in
90-265 V
|
fsw
16.5-525 kHz
|
Output
400 V / 1 A
Onsemi FAN9611MX | Demoboard RD-355, Rev. 0.0.1
Power Factor Correction
|
V
in
90-265 V
Onsemi FAN9672 | Demoboard RD-549, Rev. 1.0
Power Factor Correction
|
V
in
160-264 V
|
fsw
18-40 kHz
|
Output
400 V
Onsemi FAN9673 | Demoboard FEBFAN9673_B01H5000A, Rev. 1.0.2
Power Factor Correction
|
V
in
180-264 V
|
Output
393 V
Onsemi FAN9673 | Demoboard FEBFAN9673_B01H2500A, Rev. 1.2
Power Factor Correction
|
V
in
180-264 V
|
Output
393 V
Onsemi FAN9673Q, Rev. 1.4
Boost Converter
|
V
in
176-264 V
|
fsw
18-75 kHz
|
Output
84 V / 36 A
previous
1
...
252
253
254
255
256
...
491
next
Cart
Your cart is empty.
Get samples and quotes