IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE186EM | Demoboard REF_60W1_ZVS_186EM

60 W power supply using CoolSET™ SiP ICE186EM

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency48 kHz
Output 115 V / 0.15 A
Output 212 V / 5 A
IC revision1.0

Description

This application note describes a dual-output power supply using Infineon’s latest CoolSET™ System in Package (SiP) ICE186EM. The power supply is designed with a universal AC input line and two outputs (isolated +12 V/5 A and non-isolated +15 V/0.15 A).

Features

Overall high efficiency to meet energy efficiency requirements

  • Simplified circuitry with high-level integration of power control and protection features
  • Auto-restart protection scheme to minimize interruption to enhance end user experience
  • Secondary controlled primary LDO circuit to reduce component counts
  • Zero voltage switching (ZVS) technology to boost efficiency performance

Typical applications

  • Home appliances
  • Server
  • SMPS

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 20 µH, 3.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance20 µH
Rated Current3.1 A
Saturation Current @ 10%3.5 A
DC Resistance54 mΩ
Self Resonant Frequency15 MHz
VersionStandard 
–Check availability