IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE183LM | Demoboard REF_30W1_ZVS_183LM

CoolSET™ SiP ICE183LM reference design of an auxiliary power supply for generic SMPS applications

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 112 V / 2.5 A
IC revision1.0

Description

This application note describes a switched mode power supply (SMPS) using Infineon’s latest CoolSET™ System in Package (SiP) ICE183LM. The power supply is designed for a universal line AC input and an isolated 12 V output.

Features

Overall high efficiency to meet energy efficiency requirements

  • Zero voltage switching (ZVS) technology to boost efficiency performance and lower the electro-magneticinterference (EMI)
  • Ultra-low standby-power consumption (<30 mW)
  • Simplified circuitry with high-level integration of power control and protection features
  • Auto-restart protection scheme to minimize interruption and enhance the end user experience

Typical applications

  • Telecom AC/DC power conversion
  • SMPS
  • Home Appliance
  • PSU

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 10 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.5 A
Saturation Current @ 10%2.6 A
DC Resistance0.08 Ω
Self Resonant Frequency28 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current220 mA
Leakage Current11 µA
Dissipation Factor8 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–Check availability