IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies GSD1623 | Demoboard EVAL_XDPS2221E_120W_3C

120 W USB Power Delivery evaluation board demonstrates the XDPS2221E controller and CoolGaN™ switches for multi-port USB PD charging application.

Overview

TopologyFlyback Converter
Input voltage90-264 V
IC revision1.0

Description

The XDP™ XDPS2221E controller is an easy- to-use, highly integrated device including the multimode PFC controller, the hybrid-flyback (HFB) controller, and three gate drivers for the PFC switch and hybrid-flyback switches. The high level of integration for both PFC and HFB stages makes this controller the perfect choice forwide input – wide output applications. One such application is USB PD adapter and battery chargers as presented in this evaluation board. For detailed information about this control IC, see the datasheet [2].A short summary of the product, its main features, the IC pin layout, and the main benefits for the customer is given below.

Features

PFC + Hybrid-flyback + DC/DC-BuckMaximized peak efficiency above 95%Wide output voltage page for USB-PD 3.1120 W output powerCoolGaN™ swithes at PFC and half-bridge3-port PD output with EZ-PD™ CCG7SC

Typical applications

  • Complete system solutions for smart TVs
  • USB C charger

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
G(mm)
Working Voltage(V (AC))
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current46 mA
Leakage Current3.5 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length16 mm
Width9.9 mm
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pin length15 mm
–
Inductance60 µH
Rated Current4.1 A
DC Resistance0.04 Ω
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length13.2 mm
–
–
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
Pins5 
TypeAngled 
MountTHT 
–
Working Voltage250 V (AC)
–
Rated Current3 A
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length18.28 mm
–
–
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
Pins7 
TypeAngled 
MountTHT 
–
Working Voltage250 V (AC)
–
Rated Current3 A
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 0.22 µH, 54 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current54 A
Saturation Current @ 30%70.6 A
DC Resistance1.1 mΩ
Self Resonant Frequency125 MHz
MountSMT 
–
–
–
–
DC Resistance1.3 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23400 mA
DC Resistance100 mΩ
TypeHigh Speed 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance250 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance160 Ω
Maximum Impedance400 MHz 
Rated Current 25000 mA
DC Resistance20 mΩ
TypeHigh Current 
–Check availability