IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W1_BPA

ICC80QSG 84 W AC-DC reference design #1 with IPN70R450P7S

Overview

TopologyFlyback Converter
Input voltage176-264 V
Output 121 V / 4 A
IC revision1.0

Description

The REF_ICC80QSG_84W1_BPA is a flyback-based reference design, scalable from 65 W to >100 W and aimed for 12 V/18 V Li-Ion battery packs. It is based on the quasi-resonant flyback controller ICC80QSG and the renowned 700 V CoolMOS™ P7 technology in the small footprint and wave solderable SOT-223 package. The controller burst mode enables low standby <200 mW. The reference board includes a secondary-side auxiliary supply for battery switch and supply of a MCU. Measured efficiency is >90 percent at 230 VAC input voltage, providing excellent performance versus BOM cost ratio for chargers for consumer appliances.

Features

  • Secondary-side regulated (SSR) constant current (CC) output
  • High efficiency and low EMI with quasi-resonant (QR) mode, switching in valley n (QRMn)
  • Efficiency > 90%, at 230 VAC input and full-load condition
  • Low standby power with reduced gate driver voltage in burst mode
  • Standby power <200 mW, at 230 VAC input and no-load condition
  • Configurable hysteresis of brown-in and brown-out
  • Adaptive brown-out level triggering based on output power protecting primary components from overheating and saturation
  • Internal overtemperature protection (OTP), output overvoltage protection (OVP), VCC OVP, MOSFET overcurrent protection (OCP), brown-in and brown-out protection, input OVP and open loop protection

Typical applications

  • PC, TV, Audio amplifier applications up to 130 W
  • Battery charging up to 130 W, Power tools, E-bikes

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, 150 nF, 310 V (AC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise210 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
–
ApplicationAcross the mains 
–
–
–
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length31.67 mm
–
–
PackagingBox 
Pins8 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length43.1 mm
–
–
PackagingBox 
Pins11 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length41.91 mm
–
–
PackagingBox 
Pins11 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
750845331
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability