IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W2_BPA

84 W AC-DC reference design for e-bike battery charger

Overview

TopologyFlyback Converter
Input voltage176-264 V
Switching frequency60 kHz
Output 142 V / 2 A
IC revision1.0

Description

The REF_ICC80QSG_BPA2_84W is an 84 W flyback-based reference design tailor-made for battery chargers for e-bikes. It is based on the quasi-resonant flyback controller ICC80QSG and the renowned 700 V CoolMOS™ P7 technology in the small footprint and wave solderable SOT-223 package.

Features

  • Secondary-side regulation with adjustable CC output set-point from 0.2 A to 2 A
  • Supports wide output load range from 6 V to 42 V
  • Full-power efficiency more than 91 percent at 230 VRMS_AC input
  • Four-point average efficiency more than 91 percent at 42 V output load
  • System standby power less than 200 mW at 230 VRMS_AC input

Typical applications

  • Battery chargers

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, 150 nF, 310 V (AC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise210 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
–
ApplicationAcross the mains 
–
–
–
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length31.67 mm
–
–
PackagingBox 
Pins8 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length43.1 mm
–
–
PackagingBox 
Pins11 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length41.91 mm
–
–
PackagingBox 
Pins11 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
SPECWR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal with Coding finger - THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch3.81 mm
Length31.27 mm
–
–
PackagingBox 
Pins8 
ApplicationPluggable 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
–
–Check availability
750845740
SPECOffline-Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline-Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability