IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CYPAS111A1-24LQXQ | Demoboard VD_USB_PAG_33W_ADAPTER

USB PD power adapter secondary side controller

Overview

TopologyOther Topology
Switching frequency20-150 kHz

Description

The 33W power adapter reference design is built on EZ-PD™ PAG1s and PAG1P controllers. The solution meets the global efficiency standards including DoE Level VI/ CoC Tier 2 and the CE standard defined by CISPR32 Class B. The solution is targeted for USB PD (including PPS), QC power adapters. It can also supports adapters that require legacy charging including Apple charging, BC1.2, QC 3.0 and Samsung AFC. Together, PAG1S and PAG1P offer a low BOM cost, high performance PD/PPS/QC compliant solution.

Features

  • Supports USB PD 3.0
  • Fixed PDO: 5V/3A, 9V/3A
  • PPS: 3.3V-11V/3A
  • Passes CoC Tier 2 and DoE Level VI Efficiency standards
  • Passes CISPR 32 Class B CE standard
  • Low BOM cost with a simple primary start-up controller (PAG1P) and an integrated SR+PD controller (PAG1S)

Typical applications

  • USB PD 3.0 PPS power adapter, Quick Charge 4.0 power adapter, Power adapters supporting both USB PD and legacy charging

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 33 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–
–
–
Rated Voltage16 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit10000 
–
–
–
Rated Voltage16 V (DC)
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
Packaging Unit300 
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTape and Reel 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit1200 
–
–
–
–
–
MaterialSteel 
Length1.5 mm
–
–
–
–Check availability