IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CYPD3184A1-24LQXQ | Demoboard 33W USB-PD (CYPD3184-A1 and AP3302A)

USB PD power adapter SR controller

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency20-150 kHz
IC revision5.0

Description

Cypress CYPD3184 part of PAG1S family is a highly integrated USB Type-C port controller with synchronous rectifier (SR) function designed to work with primary-controlled flyback system. PAG1S is targeted towards mobile and laptop power adapters, it fits well into high-efficiency AC-DC flyback designs for USB Power Delivery, Qualcomm Quick Charge,and other standard charging protocols. PAG1S also supports USB Power Delivery (USB PD) Programmable Power Supply (PPS) mode. This document contains test results of CYPD3184 based 33W Power Adapter solution board. The tests were performed on Cypress PAG1S-Diodes solution board which is equipped with Cypress CYPD3184A1-24LQXQ on secondary and Diodes AP3302A on primary section of the converter.

Features

  • Integrates secondary-side regulation, synchronous rectifier (SR), and charging port controller
  • Optimized efficiency across line and load range
  • Supports both critical conduction mode (CrCM) and valley switching mode
  • Switching frequency range of 20 kHz to 150 kHz
  • Supports constant voltage (CV) and constant current (CC) modes of operation.
  • Configurable overvoltage protection (OVP), undervoltage protection (UVP), overcurrent protection (OCP), short circuit protection (SCP), and over-temperature protection (OTP)
  • Supports USB PD2.0, PD 3.0 with PPS, QC4+, QC 4.0, QC3.0, QC 2.0, Samsung AFC, Apple charging, and BC v1.2 charging protocols
  • Integrates low-side current sense amplifier (LSCSA), 2x VBUS discharge FETs, and a NFET gate driver to drive the load switch
  • Protects against accidental VBUS to CC short; ESD protection on CC, VBUS, and DP/DM lines
  • 24-QFN package with –40°C to +105°C extended industrial temperature range

Typical applications

  • USB PD 3.0 PPS power adapter, Quick Charge 4.0 power adapter, Power adapters supporting both USB PD and legacy charging

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1.5 mm, M2
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1200 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
–
–
–
Packaging Unit4000 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability
070-2255
SPEC–, 22 mm, –
Simu­lation–
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Length22 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability