IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CYPD7171-40LQXQ | Demoboard EZ-PD CCG7SC - 120W

EZ-PD™ CCG7SC Single-port USB-C Power Delivery & DC-DC Controller

Overview

TopologyOther Topology
IC revisionA

Description

EZ-PD™ CCG7SC is a highly integrated single-port USB Type-C power delivery (PD) solution with DC-DC controller, complying with the latest USB-C and PD specifications and targeting single and multi-port consumer PD charging applications.It comes with an on-chip 32-bit ARM® Cortex®-M0 MCU which allows the implementation of custom functions such as source policy management, load-sharing and system peripheral control using PWMs, I2C and SPI.

Features

  • USB PD 3.1 SPR with PPS
  • ARM® Cortex®-M0 processor
  • 128 KB flash, 16 KB RAM, 32 KB ROM
  • Apple 2.4A, BC1.2, AFC, and QC5.0
  • High-side and buck-boost NFET drivers
  • Support buck and buck-boost config
  • Configurable DC-DC converters
  • VCONN FETs and HSCSA
  • Input voltage range: 5 V to 24 V with 40 V tolerance
  • CC and I2C firmware upgrade

Typical applications

  • USB PD

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8080 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8.8 mm
Width8.3 mm
Height7.8 mm
–
–
Inductance6.8 µH
Performance Rated Current10.55 A
Saturation Current @ 30%17.6 A
DC Resistance13 mΩ
DC Resistance14.3 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability