IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies CYPD7271-68LQXQES | Demoboard EZ-PD CCG7D Cigarette lighter adapter CLA

EZ-PD™ CCG7D consumer cigarette lighter adapter (CLA) solution demo (SD2230) kit test report

Overview

TopologyBuck-Boost Converter
Input voltage9-24 V
Switching frequency150-600 kHz
IC revisionC

Description

EZ-PD™ CCG7D is a highly integrated and programable dual-port USB Type-C Power Delivery (PD) solution with integrated Buck-Boost controllers. It complies to the latest USB Type-C and PD specifications, and is targeted for multi-port consumer charging applications.CCG7D supports a wide input voltage range (4V-24V with 40V tolerance) and programmable switching frequency (150 kHz-600 kHz) in an integrated PD solution. Integration offered by CCG7D not only reduces the BOM but also provides a footprint optimized solution to support higher power density designs.CCG7D supports advanced features such as dynamic load-sharing, signed field firmware upgrade, and optimized buck input voltage.

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
Check availability