IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies FF6MR20KM1H | Demoboard EVAL-FFXMR20KM1HDR

Evaluation board for CoolSiC™ MOSFET 2000 V 62 mm half-bridge modules

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage24 V
Output 140 V
Output 20.3 V
IC revision1.0

Description

The evaluation board EVAL-FFXMR20KM1HDR allows the customer to begin initial characterizationmeasurements very quickly. Due to the usage of the EiceDRIVER™ 1ED38x0Mc12M and its flexible parametersetting options via I2C-BUS the EVAL-FFXMR20KM1HDR can be quickly adapted to different applications (likeDC/DC-converter, Solar applications, UPS systems, Solid state transformer, Drives and others) withoutchanging the hardware. This flexible parameter settings are provided by 27 configuration registers accessiblevia I2C. These configuration options influence many threshold and timing paramaters to optimize the circuit forits intended application. In addition to the flexible parameter setting options via I2C-BUS, the EiceDRIVER™1ED38x0Mc12M contains 16 status registers. These can also be read out via the I2C-BUS and can thereforeprovide information about various states of the driver stage. This is the so-called condition monitoring and canserve as enabler, if wanted, for predictive maintenance. For more information we refer to the EiceDRIVER™1ED38x0Mc12M reference manual here.Without the need to modify external components during evaluation, the whole process becomes much fasterthan before and enables, what we call, rapid-prototyping.Another important feature of the EiceDRIVER™ 1ED38x0Mc12M is the soft-off behavior in the event of an worstcase error, the short circuit. The driver has an integratet DESAT module which switches off the driver in a shortcircuit event. Due to the high currents that occur in these event and a simultaneous hard switch-off, very highpeak voltages can occur due to parasitic inductances. These can reduce the life-time of the power switch or candestroy the whole application. With soft-off behavior, only a part of the maximum gate current is used forswitch-off. As a result, the power switch turns off more slowly and the peak voltage can be limited significantly.Both the soft-off behavior and the permitted current levels (within certain limits) can be set via a configurationregister.

Features

  • Half-bridge driver for 62 mm, 2kV modules with CoolSiC™ Trench MOSFET technology
  • Driver IC 1ED3890MC12M or 1ED3890MU12M (X3 digital) with I2C bus for parameter adjustment
  • Electrically and mechanically suitable for 62 mm, 2kV modules with CoolSiC™ Trench MOSFET technology
  • Negative voltage adjustment from -5 V to 0 V
  • Positive voltage adjustment for high switching frequencies
  • Proper PCB design to limit the PCB heating during operation
  • 40 V absolute maximum output supply voltage
  • Booster stage to increase the sourcing and sinking gate current capability
  • Separate source and sink output for optimized gate driving
  • Adjustable clamp/clamp driver/ADC pin
  • I2C bus for parameter adjustment, state and fault feedback, ADC measurements, and condition monitoring
  • Two precise VCE(sat) detection (DESAT2) circuits with fault output, adjustable leading-edge blanking time andindividually adjustable trigger voltages, filter times
  • Two-level turn-off (TLTO) with adjustable slopes, plateau time, and plateau level
  • Selectable turn-off: hard turn-off and two-level turn-off
  • Adjustable soft turn-off after desaturation detection
  • Adjustable input filter
  • Hardware undervoltage lockout (UVLO) protection with hysteresis for the input side
  • Adjustable hardware UVLO with hysteresis for IGBTs and MOSFETs on both VCC2 and VEE2 rails with activeshutdown
  • Adjustable software UVLO for accurate supply voltage monitoring on both VCC2 and VEE2 rails
  • ADC measurement of internal parameters: supply voltages and internal temperature
  • Pin state reporting via I2C and fault
  • Internal counters for DESAT or UVLO events
  • Gate driver operation at high ambient temperature up to 125°C with over-temperature shutdown at 160°C(±10°C)
  • Tight IC-to-IC propagation delay matching (tPDD,max = 30 ns)
  • Undervoltage lockout protection with hysteresis for input and output side with active shutdown
  • High common-mode transient immunity CMTI = 200 kV/µs
  • Small space-saving DSO-16 fine-pitch package with large creepage distance (>8 mm)
  • Gate driver safety certification:
    • UL 1577 recognized (planned) with VISO,test = 6840 V (rms) for 1 s, VISO = 5700 V (rms) for 60 s
    • IEC 60747-17/VDE 0884-11 approval (planned) with VIORM = 1.767 kV (peak, reinforced)

Typical applications

  • Solar application
  • DC/DC converter
  • UPS systems

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
Pins
Type
Mount
Working Voltage(V (AC))
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length9.2 mm
Width6 mm
Height5 mm
–
–
–
–
–
–
–
–
–
–
VersionSMT 
–
Pins4 
–
MountSMT 
–
Winding Stylebifilar 
Number of windings2 
Inductance51 µH
Maximum Impedance5500 Ω
Rated Current1000 mA
DC Resistance0.16 Ω
Rated Voltage80 V (DC)
ApplicationCAN 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length15.32 mm
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 120 V
Output Voltage 220 V
Total Output Power4 W
Interwinding Capacitance7 pF
Voltage-µSecond147 Vµs
Switching Frequency 100
Turns Ratio1:1.07:1.07 
VersionHalf-Bridge 
IC ReferenceIR2085S 
–
–
MountSMT 
–
–
–
Inductance900 µH
–
–
–
–
–
–Check availability