IC manufacturers Dialog Semiconductor

IC manufacturers (108)

Dialog Semiconductor DA9070 | Demoboard DA9070 / DA9073 Demo Board

Ultra-Low Quiescent Current PMIC

Overview

TopologyOther Topology

Description

DA9070is a highly integrated, configurable, low quiescent current PMIC that integrates the most common needs for wearables, home automation and low power battery applications.The Power Management IC (PMIC) comprises a linear charger with Power Path management ultra-low quiescent current (Iq) buck regulator and LDO/Load Switches, wide output voltage boost regulator, analog battery monitor, watchdog and protection features in an I2C configurable compact WLCSP package.DA9070has several power saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low Iq buck converter that is efficient down to 10μA load currents and low Iq LDOs. The uncommitted inputs of LDOs can be connected to either the battery or buck output.The integrated, high-efficiency boost regulator supports both sensors and display supply needs with a wide range configurable output voltage.DA9070 provides charge current up to 500mA to speed up the charge cycle. The charge profile is programmable by external resistors or in software, allowing either stand-alone operation or host control.DA9070 includes dynamic power path management which automatically balancing current delivered to the system and battery charging.Suitable for small battery applications, the battery monitor facilitates on-demand battery voltage and discharge current monitors to an external MCU’s ADC for supporting software fuel gauging.

Features

  • Increased battery life
  • 800nA (no load, total battery current) buck converter, programmable down to 0.6V, 300mA-capable
  • Three configurable 800nA Quiescent Current LDOs/Load Switches, 150mA-capable
  • Power saving modes optimized for storage and operation
  • Battery protection
  • Battery thermal-and over-discharge protection
  • 20V tolerant input
  • Automatic battery temperaturemonitoring in all operation modes
  • Configurable battery monitors
  • Battery current (IMON)
  • Battery voltage (VBAT_DIV)
  • Battery temperature (TEMP_SNS)
  • High integrationand configurability
  • Wide output voltage boost regulator (4.5Vto18V)
  • I2C enabled analog battery monitors for Software Fuel Gauging
  • Watchdog input and power-cycling to prevent system stall -Reset input and status outputs
  • Low external component count
  • Compact, 42pin, 2.97mmx2.66mm WLCSP package
  • Fast charg
  • 500mA (max) charge current; 2 mA (min)
  • Programmable pre-charge, fast charge, and termination voltage
  • Dynamic power path balancesmultiple power sources
  • Termination current programmable down to 500μA
  • ±0.5% accurate termination voltage

Typical applications

  • Home automation devices -Smoke detectors, Smart thermostats, Smart door locks, High efficiency, ultra-low power applications
  • Health monitoring medical accessories
  • Wearable devices -Fitness trackers, smart watches, wireless headphones

Parts approved by Dialog Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 5 mm, M2
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit600 
Check availability