IC manufacturers Convenient Power

IC manufacturers (107)

Convenient Power CPSQ5453 | Demoboard CPSQ5453 EVALUATION BOARD

Dual-Channel Constant-Voltage and Constant-Current Controller with SPI Interface

Overview

TopologyBoost Converter
Input voltage4.5-65 V
Switching frequency100-700 kHz
IC revision1.0.1

Description

The CPSQ5453 is a dual full-independent channel constant-voltage and constant-current controller. CPSQ5453 operates over a wide input voltage range from 4.5V to 65V with SPI interface.The CPSQ5453 applies Peak-Current (PCM)control mode which provides fast load transient response and easy loop design and requires a minimal number of readily available, standard, external components. The frequency is programmable from 100kHz to 700kHz.

Features

  • AEC-Q100 Grade-1 Qualified for Automotive Applications
  • Wide Input Voltage Range from 4.5V to 65V
  • Dual Full-Independent Channel
  • Constant Current with 4% Accuracy
  • Programmable Switching Frequency from 100kHz to 700kHz
  • Up to 1MHz External clock synchronization
  • 1000:1 Analog and PWM Dimming
  • SPI Interface
  • Configure CC/CV mode
  • Functional Safety for Fault Monitor and Report
  • Dual Channel connected in-Phase
  • Protection Threshold Setting
  • Comprehensive protection features.
  • Limp-Home
  • EMI Improvement
  • OTP for Limp-Home mode(ASIL improve)
  • Offset current compensation
  • Available 5mm x 5mm QFN package

Typical applications

  • LED Driving Module
  • Automotive Headlight

Parts approved by Convenient Power

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%8 A
Saturation Current @ 30%9.8 A
Rated Current6.5 A
Performance Rated Current7.4 A
DC Resistance26 mΩ
Self Resonant Frequency17 MHz
Size1210 
VersionStandard 
Check availability