IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL58818Q | Demoboard AL5887EV2

36, 18, 12 CHANNEL LINEAR RGB LED DRIVER

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Output 15.5 V / 0.07 A
IC revision1

Description

The AL5887/AL5887Q, AL58818/AL58818Q, andAL58812/AL58812Q are comprised of 36/18/12 programmableLED current channels each with internal 12-bit PWM for colorand brightness control through SPI or I2C digital interfaces.The devices are ideal for up to 12/6/4 RGB LED-modulelighting applications, and have three programmable banks (A,B, C) for software control of each color. An external resistorcan set up the global output current of all 36/18/12 channels.Each channel current can digitally be configured up to 70mAunder the thermal limitation of the package.Features of the AL5887/AL5887Q, AL58818/AL58818Q, andAL58812/AL58812Q are controlled via the SPI/I2C digitalinterface. A dedicated pin, INT_SEL, selects either the SPI orI2C protocols. The devices have a 30kHz, 12-bit PWMgenerator for each channel, as well as channel/moduleindependent color-mixing and brightness-control registers toenable vivid LED effects with zero audible noise. Users canbenefit from these devices’ ultra-low shutdown IQ PowerSaving Mode and easy software programming.

Features

  • Input Voltage: 2.7V to 5.5V

    • 36 Precision LED Current Sinks

    • OUT Pins Voltage Max. 5.5V

    • A Maximum of up to 70mA per Channel Current

    • Device to Device and Channel to Channel Current Accuracy: < 2% at 7mA to 70mA, and < 3.5% at 1mA to 7mA

    • 12-Bit (4096 Steps), 30kHz PWM Generator Integrated for Each Channel

    • PWM Phase Shifting

    • 6-Bit Global Current Dimming

    • Independent Color-Mixing Register per Channel

    • Independent Brightness Control Register per RGB Module

    • Optional Logarithmic- or Linear-Scale Brightness Control

    • Three Programmable Banks (A, B, C)

    • Serial Digital Interface (I2C/SPI)

    • Support 400kHz I2C Interface (Default)

    • Two External Hardware Address Pins Allow Connecting up to Four Devices (I2C Only)

    • 4MHz SPI Compatible Digital Interface (INT_SEL Pin = HIGH)

    • Broadcast Slave Address Allows Configuring Multiple Devices Simultaneously

    • Auto-Increment Allows Writing or Reading Consecutive Registers Within One Transmission

    • Diagnosis and Protections

    • Open Drain Fault Pin for Fault Indication

    • Individual LED Channel Open/Short Detection

    • Pre-UVLO Warning & Undervoltage Lockout (UVLO)

    • Overtemperature Protection (OTP) with Pre-OTP Warning

    • Digital POR Indicator

    • Individual Channel Fault Masking

    • Ultra-Low Quiescent Current:

    • Shutdown Mode: 1μA (Max.) When EN Low > 25ms

    • Power-Saving Mode: 15μA (Max.) When EN High and All LEDs Off for > 30ms

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 10 µH, 600 mA
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current600 mA
Rated Current 2850 mA
Saturation Current125 mA
DC Resistance300 mΩ
Self Resonant Frequency20 MHz
TypeHigh Saturation Current 
Height0.8 mm
Width2 mm
Check availability