IC manufacturers Dialog Semiconductor

IC manufacturers (108)

Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL1

Evaluation Board for 15W Single Output Power Supplies

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15 V / 3 A
IC revision1.0 S

Description

Evaluation Board for 15W Single-OutputSwitch-Mode Power Supply

Features

  • Uses iW1830 AccuSwitch™ digital power supply controller IC -Low BOM cost – integrated 700V power MOSFET
  • PrimAccurate™ primary-side control – eliminates optocoupler
  • Tight regulation of output voltage and current
  • Supports up to 6,000µF capacitive loads
  • Output: 5V: 3A
  • Active mode efficiency > 82%
  • < 50mW no-load power consumption
  • Uses standard Wurth Electronics Midcom transformer 750343109
  • Excellent EMI performance with minimal EMI filtering components

Typical applications

  • Power Supplies for:•White Goods •Home Appliances •Industrial Control Equipment •Network Devices

Parts approved by Dialog Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
f(mm)
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
Rated Current24 A
–
–
–
–
–
Length15 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
Rated Current3 A
Inductance30 µH
DC Resistance26 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Drilling in Panel3 mm
–
–
–
–
–
MaterialPA66 
Length5 mm
–
–
–
–Check availability
750343109
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
Inductance490 µH
–
–
Insulation Test Voltage3750 V (AC)
–
Length22.2 mm
Width26 mm
Height16 mm
MountTHT 
–Check availability