IC manufacturers Chipanalog Micro

IC manufacturers (108)

Chipanalog Micro CA-IS3640

CA-IS364x Digital Isolator with Power Supply Digital Isolator with Power Supply Digital Isolator with Power Supply

Overview

TopologyOther Topology
IC revision1.0

Description

The CA-IS364x is a chip in the digital isolator series that enhances the withstand voltage and integrates a DC-DC converter. A chip for the converter. The emergence of the CA-IS364x replaces the traditional isolated power supply solutions built with discrete components, and the new enables smaller form factors to achieve complete isolation. The CA-IS3640/CA-IS3641/CA-IS3642/CA-IS3643/CA-IS3644 are quad-channel digital isolators. is a four-channel digital isolator.The CA-IS3640 chip has four forward channels, the chip has four forward channels, the CA-IS3641 chip has three forward channels and one reverse, the chip has three forward channels and one reverse, and the CA-IS3642 chip has two forward channel and reverse, the chip has two forward channels and reverse, the CA-IS3643 chip has one forward channel and three reverses, the chip has one forward channel and three reverses, the CA-IS3644 has four reverse channels with Four reverse channels. All devices have a fail-safe mode option that defaults to a low level for chips suffixed with L and a high level for chips suffixed with H if the input signal is lost.

Features

  • Signal transfer rate: DC ~ 150 Mbps
  • Default output: high level and low level optional
  • Precise timing (typical 5 V supply)
  • 10 ns propagation delay
  • 1 ns pulse width distortion
  • 2 ns propagation delay skew
  • High CMTI: ±150 kV/µS (typ.)
  • Tri-state output according to enable signal
  • Schmitt trigger input
  • Wide input voltage range: 3 V ~ 5.5 V
  • Wide operating temperature range: -40 °C ~ 125 °C
  • Integrated high-efficiency DC-DC converter and on-chip transformer
  • Selectable output voltage: 3.3 V or 5.0 V
  • Built-in soft-start circuit to prevent inrush current and output overshoot
  • Overload and short circuit protection function
  • Thermal shutdown protection function
  • Excellent Electromagnetic Compatibility (EMC)
  • Low radiation
  • Excellent isolation properties
  • Isolation voltage up to 5 kVRMS
  • Isolation barrier life: >40 years
  • RoHS Compliant Package
  • SOIC16-WB

Typical applications

  • Industrial Automation Control Systems, Motor Control, Test and Measurement, Isolated ADCs, DACs
  • Medical Equipment

More information

Parts approved by Chipanalog Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Rated Current20 A
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance24 µH
Rated Current3 A
DC Resistance0.045 Ω
Check availability