IC manufacturers Cologne Chips

IC manufacturers (108)

Cologne Chips FTDI 2232H | Demoboard GateMateTM FPGA Evaluation Board

GateMateTM FPGA Evaluation Board

Overview

TopologyFPGA
IC revision3.1

Description

The GateMateTM Evaluation Board is a feature-rich, ready-to-use development platform for the CCGM1A1.It serves as a reference design and for a direct entry into application development. User applications can be tailored to each of the six available I/O banks. Attaching additional hardware is a breeze thanks to the Pmod connectors: They allow access to a variety of peripheral boards, including motor controllers, sensors, displays and more.

Features

  • USB host access,
  • JTAG interface,
  • SPI interface,
  • on-board flashmemory,
  • Serializer /Deserializer (SerDes) interface,
  • Pmod-compatible interface,
  • on-board HyperRAMmodule,
  • 108 accessible general purpose input / outputs (GPIOs),
  • 7 status LEDs.

Typical applications

  • Access Network, Mobile Infrastructure, Broadcast home
  • Industrial environments, Production facilities, Smart grid
  • Driver Assistance, Infotainment, Charging Applications

Parts approved by Cologne Chips

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Version
Type
Mount
L(mm)
H(mm)
Operating Temperature
Packaging
Interface Type
Variant
Gender
Working Voltage(V (AC))
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
MountSMT 
Length1.6 mm
Height0.2 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 589 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]589 nm
Emitting ColorYellow 
Peak Wavelength [typ.]591 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
MountSMT 
Length1.6 mm
Height0.2 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
MountSMT 
Length1.6 mm
Height0.2 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
VersionSMT 
–
MountSMT 
Length2 mm
Height1.2 mm
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Winding Stylebifilar 
Inductance0.131 µH
Impedance @ 100 MHz90 Ω
Rated Current370 mA
DC Resistance0.3 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
Pins16 
VersionLow Profile 
TypeStraight 
MountSMT 
Length27.94 mm
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel with Cap 
–
–
GenderMale 
Working Voltage250 V (AC)
–
–
–
Rated Current3000 mA
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
–
TypeStraight 
MountTHT 
Length5.08 mm
–
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
GenderPin Header 
Working Voltage250 V (AC)
–
–
–
Rated Current3000 mA
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
–
TypeStraight 
MountTHT 
Length7.62 mm
–
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
GenderPin Header 
Working Voltage250 V (AC)
–
–
–
Rated Current3000 mA
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins6 
–
TypeStraight 
MountTHT 
Length7.62 mm
–
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
GenderPin Header 
Working Voltage250 V (AC)
–
–
–
Rated Current3000 mA
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins5 
–
TypeHorizontal 
MountSMT 
–
–
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel & Mylar 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Working Voltage30 V (AC)
–
–
–
Rated Current1000 mA
–
–
–
ApplicationMini USB 2.0 
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins12 
–
TypeAngled 
MountTHT 
Length15.74 mm
–
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
–
GenderSocket Header 
Working Voltage250 V (AC)
–
–
–
Rated Current3000 mA
–
–
–
–
–Check availability