General Information | |
---|---|
Type | D-SUB |
Material | PE; PP |
Color | Black |
Products
Order Code | Datasheet | Downloads | Type | Color | Material | Operating Temperature | Flammability Rating | Samples | |
---|---|---|---|---|---|---|---|---|---|
726181001 | SPEC | 2 files | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | ||
726181002 | SPEC | 3 files | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | ||
726181101 | SPEC | 3 files | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | ||
726181103 | SPEC | 3 files | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | ||
726181102 | SPEC | 3 files | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | ||
726181104 | SPEC | 3 files | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | ||
726181105 | SPEC | 3 files | D-SUB | Black | PE | -30 °C up to +80 °C | – |
Order Code | Datasheet | |
---|---|---|
726181001 | SPEC | |
726181002 | SPEC | |
726181101 | SPEC | |
726181103 | SPEC | |
726181102 | SPEC | |
726181104 | SPEC | |
726181105 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Type | Color | Material | Operating Temperature | Flammability Rating | Samples |
---|
Use with
WR-DSUB Male Solder Bucket
WR-DSUB Female IDC
WR-DSUB Female Solder Bucket
WR-DSUB Female Terminal Housing
WE-D-SUB Filter Solder Cup
WE-D-SUB Filter Bent 90° THT
WE-D-SUB Filter Solder Pin Straight
WE-D-SUB Filter Bent 90° SMT
WE-D-SUB Filter Adapter
WE-D-SUB Filter Adapter 500 V
WA-HEX Hexagonal Lock Screws for D-Sub
Suitable for
WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw
WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw
WR-DSUB Male IDC with UNC 4-40 Nut
WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw
WR-DSUB Male PCB Connector
WR-DSUB Female Terminal Housing
WR-DSUB Male Terminal Housing
WR-DSUB Male IDC
WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw
WR-DSUB Male High Density Angled PCB Connector w. Hex Screw
WR-DSUB Male PCB Connector with Hex Screw