Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
NXP
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
271-300 of 312 reference designs
Filter values
TEA1723BT, Rev. 2.2
Other Topology
|
fsw
48-53 kHz
TEA1723FT, Rev. 2.1
Other Topology
|
fsw
48-53 kHz
TEA1733, Rev. v.7
Flyback Converter
|
V
in
90-264 V
|
fsw
62-71 kHz
|
Output
32 V / 2 A
TEA1832 | Demoboard AN11588, Rev. UM10862 1.1
Flyback Converter
|
V
in
115-230 V
|
fsw
65-130 kHz
|
Output
19.5 V / 3.34 A
TEA1833 | Demoboard AN11675, Rev. UM10899 1.0
Flyback Converter
|
V
in
230 V
|
fsw
65-130 kHz
|
Outputs
19.5 V / 2 A, 19.5 V / 3.34 A
TEA19161T | Demoboard TEA1916DB1262, Rev. 1.1
LLC Resonant Converter
|
V
in
360-400 V
|
Output
12 V / 25 A
TEA19162T | Demoboard TEA1916DB1262, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V / 0.6 A
TEA19361 | Demoboard UM11066, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
TEA19361 | Demoboard UM11064, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 3 A
TEA19361 | Demoboard UM11077, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
TEA19361 | Demoboard TEA1936xDB1530 QC4.0/4.0+ 27W, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
120-136 kHz
|
Output
20 V / 3 A
TEA19363DB1484 | Demoboard UM11067 TEA19363DB1484 60 W USB-PD demo board, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
25.5-128 kHz
|
Output
20 V / 3 A
TEA2016AAT | Demoboard TEA2016DB1519, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
TEA2017 | Demoboard TEA2017DK1003, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
TEA2017 | Demoboard TEA2017DB1580, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
TEA2017, Rev. 1
Power Factor Correction
|
V
in
90-264 V
|
fsw
40-75 kHz
|
Output
12 V / 20 A
TEA2017, Rev. 1
LLC Resonant Converter
|
fsw
40-75 kHz
TEA2376DB1602 | Demoboard TEA2376DB1602, Rev. 1
Power Factor Correction
|
V
in
90-264 V
TJA1042T | Demoboard RDDRONE-FMUK66
Buck Converter
|
Output
5 V
TJA1042T | Demoboard RDDRONE-IOT
Other Topology
TJA1057GTK | Demoboard FRDM-MCXN947, Rev. A
Other Topology
TJA1101 | Demoboard RDDRONE-T1ADAPT, Rev. 1
Other Topology
UBA2014, Rev. 4
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
38.9-110 kHz
UBA2015AP | Demoboard UM10438, Rev. 2.1
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
UBA2015AP, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
20-80 kHz
UBA2015AT, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
20-80 kHz
UBA2015AT, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
230 V
|
fsw
20-80 kHz
UBA2015P, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
230 V
|
fsw
20-80 kHz
UBA2015P, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
20-80 kHz
UBA2016AP, Rev. 3
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
20-80 kHz
previous
1
...
7
8
9
10
11
next
Cart
Your cart is empty.
Get samples and quotes