IC manufacturers NXP

IC manufacturers (108)

NXP TEA1522

TEA152x SMPS ICs for low-power systems

Overview

TopologyFlyback Converter
Input voltage90-276 V
Switching frequency10-200 kHz
Output 112 V
Output 25 V
IC revision4.0

Description

The TEA152x family STARplug is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage Bipolar Complementary Metal-Oxide Semiconductor (BiCMOS) process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible.In its most basic version of application, the TEA152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA152x family renders an efficient and low cost power supply system.

Features

  • Designed for general purpose supplies up to 30 W
  • Integrated power switch:
  • TEA1520x: 48 Ω; 650 V
  • TEA1521x: 24 Ω; 650 V
  • TEA1522x: 12 Ω; 650 V
  • TEA1523P: 6.5 Ω; 650 V
  • Operates from universal AC mains supplies (80 V to 276 V)
  • Adjustable frequency for flexible design
  • RC oscillator for load insensitive regulation loop constant
  • Valley switching for minimum switch-on loss
  • Frequency reduction at low power output makes low standby power possible (< 100 mW)
  • Adjustable overcurrent protection
  • Undervoltage protection
  • Temperature protection
  • Short-circuit winding protection
  • Simple application with both primary and secondary (opto) feedback
  • Available in DIP8 and SO14 packages

Typical applications

  • DVD
  • Microcontroller supplies in home applications
  • TV/monitor standby supplies
  • small portable equipment
  • Set-Top Box (STB)
  • PC peripherals
  • Chargers
  • Adapters
  • CD(R)

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750871013
SPECTransformer
Simu­lation
Availability
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750871035
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750871530
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750871830
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750871831
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability