IC manufacturers NXP

IC manufacturers (108)

NXP SSL8516

SSL8516T 75W 48V 1.6A dimmable isolated LED driver demo board

Overview

TopologyFlyback Converter
Input voltage90-300 V
Switching frequency400 kHz
Output 148 V / 1.6 A
IC revision1

Description

The SSL8516DB1195 is a dimmable global mains 75 W LED driver demo board featuring the NXP Semiconductors GreenChip SSL8516T PFC + flyback controller IC.

The board has a two-stage (PFC + flyback) topology to achieve good THD performance (mains current class C compliance) over a wide mains input voltage range and output power range.

The SSL8516DB1195 can drive a large LED voltage/current range.

Limited quantities of this type are available. Contact our local sales office to check availability.

Features

  • AC mains supply voltage: 90 to 300 VAC
  • Output power: 75 W
  • Output voltage (LED voltage): 16 V to 48 V
  • Output current (LED current): 0.16 A - 1.6 A
  • Output ripple current: 10 %
  • Efficiency: > 90 %
  • Line regulation: < 3 %
  • Load regulation: < 3 %
  • Power Factor: > 0.95
  • THD: 10 %
  • Dimming interface: 1-10 V
  • Turn on delay: < 350 ms
  • IC used: SSL8516T

Typical applications

  • LED ighting

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 0.047 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance0.047 mH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
750312186
SPECInductor, –, 0.696 mH
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance0.696 mH
Length20.83 mm
Width24.64 mm
Height11.43 mm
MountTHT 
Check availability
750313715
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability
750314464
SPECFlyback Transformer - WE-FB, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer - WE-FB
Check availability