IC manufacturers NXP

IC manufacturers (108)

NXP SSL5511

Universal mains 36W isolated high PF 0-10V dimmable LED driver demo board

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency55-117 kHz
Output 148 V / 0.7 A
IC revision2

Description

The SSL5511T is a high-efficient analog/PWM dimmable controller IC for LED solutions. The SSL5511DB1234 demo board is a compact and low cost 36 W single stage flyback LED driver solution optimized for high power factor and low THD operation with a 0-10 V analog dimming interface or PWM dimming..

The SSL5511DB1234 demo board drives a constant current through the LEDs from a rectified universal mains input voltage. This 36 W demo board is optimized for a LED string voltage of 48 V at 705 mA. The design and the components used are optimized for various fixture applications.

Features

  • AC line input voltage: 90 V - 305 V
  • Output voltage: 48 V (range: 38 V to 53 V)
  • Output current: 705 mA
  • Output current ripple: ± 30 %
  • Nominal input power: 36 W
  • Efficiency: 88 %
  • Power Factor: > 0.95
  • THD: < 20 %
  • Board dimensions: 110 mm x 50 mm x 30 mm
  • Analog (0-10 V) dimming interface or PWM dimming
  • Single stage without PFC
  • IC used: SSL5511T

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 47 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance47 µH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
750312186
SPECInductor, –, 696 µH
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance696 µH
Length20.83 mm
Width24.64 mm
Height11.43 mm
MountTHT 
Check availability
750314763
SPECFlyback Transformer, WE-FB, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
Check availability