IC manufacturers NXP

IC manufacturers (108)

NXP SSL5511T | Demoboard UM10953

SSL5511DB1399 - 35 W, universal mains, PWM/0 V to 10 V dimmable LED driver

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency40-70 kHz
Output 150 V / 0.7 A
IC revisionv.1

Description

This user manual describes the operation of the SSL5511DB1399 demo board featuringthe SSL LED driver SSL5511T in a 35 W isolated application for universal mains.The SSL5511DB1399 demo board is designed for 50 V at a 700 mA LED string load.The single layer PCB with dimensions 110 mm 50 mm  30 mm is intended for fixturesused in SSL applications.The SSL5511DB1399 demo board provides a simple and effective solution for a universalmains application. It includes a high Power Factor (PF), high efficiency, and a low TotalHarmonic Distortion (THD).The topology uses a single stage flyback converter without Power Factor Correction(PFC) pre-stage.

Features

  • SSL5511T LED driver
  • Single stage flyback converter without PFC pre-stage
  • Analog (0 V to 10 V) dimming interface or PWM dimming
  • High efficiencies maintained for 50 % and 25 % loads
  • Open LED string protection
  • Short circuit LED string protection
  • OverCurrent Protection (OCP)
  • OverTemperature Protection (OTP)
  • Power factor > 0.95
  • THD < 10 % for 120 V (AC) to 230 V (AC)
  • Efficiency ranging from 88 % to 90 % across the universal mains 90 V to 305 V (AC)
  • Minimal changes required in application for a non-dimmable design using theSSL5101T
  • Compliant with IEC61000-3-2 harmonics standard
  • Compliant with FCC15 EMC standard

Typical applications

  • Smart Dimmable driver modules for LED lighting,Smart Dimmable retrofit LED lamps

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 47 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance47 µH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
750312186
SPECInductor, –, 696 µH
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance696 µH
Length20.83 mm
Width24.64 mm
Height11.43 mm
MountTHT 
Check availability
750315716
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability