IC manufacturers NXP

IC manufacturers (108)

NXP TEA1721

LLC Switch mode power controller

Overview

TopologyFlyback Converter
IC revisionX3

Description

The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. The device includes a high voltage power switch (700 V) and has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for start-up directly from the rectified mains voltage without any external bleeder circuits. The Burst mode frequency of 1750 Hz enables no-load power consumption below < 30 mW at high mains input.

Features

Remark: BOM & Schematic is added

Low power SMPS controller for applications up to 5 W700 V high voltage power switch for global mains operationPrimary sensing without optocoupler and secondary feedback circuitryMinimizes audible noise in all operation modesUSB battery charging and Energy Star 2.0 compliantJitter function for reduced EMIEnables no-load power consumption < 30 mWVery low supply current in no-load condition with energy saver modeHigh voltage start-up circuit with zero current consumption during switchingAvailable in halogen-free and (RoHS) SO7 packageOverVoltage Protection (OVP) on supply pin and on (FB) pin with auto-restartUnderVoltage LockOut (UVLO) protection on IC supply pinOverTemperature Protection (OTP)Soft-start by reduced peak current for zero and low output voltageDemagnetization protection for guaranteed discontinuous conduction modeOpen and short-circuit protection of the Feedback control (FB) pin

Typical applications

  • Industrial / Smart meters
  • White goods / Mobile USB chargers / General-purpose adapters

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
fswitch(kHz)
n
LS(µH)
ISAT(A)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
RDC 4(mΩ)
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LLCR Resonant Converter, 360 - 400 V (DC), 12 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 360 - 400 V (DC)
Output Voltage 112 V
Output Current 120.8 A
Auxiliary Voltage18 V
Inductance475 µH
Switching Frequency 70 - 120
Turns Ratio35:2:2:3 
Leakage Inductance100 µH
Saturation Current5 A
DC Resistance 1128 mΩ
DC Resistance 24 mΩ
DC Resistance 34 mΩ
DC Resistance 4192 mΩ
SizeETD44 
MountTHT 
Check availability
7508110217
SPECOffline Transformer, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability