IC manufacturers Texas Instruments

IC manufacturers (107)

Texas Instruments TSMU818A030 | Demoboard TSMU818A030EVM

Overview

TopologyOther Topology
IC revisionE1

Description

The TSMU818A030 evaluation module (EVM) has eight output channels that are programmable through the EVM graphical user interface (GUI), with selectable jumpers for other external settings. Control of the EVM is set through a USB connection to a personal computer (PC) through an FTDI device running the TSMU818A030EVM GUI software.FeaturesEight output connectors to evaluate the TSMU818A030 in different configurations (unipolar, bipolar and asymmetric ranges)Onboard VREF supportFT4232 used to easily write to the DAC using the TSMU818A030EVM softwareSMA connectors for MVI, MON pin outputs and calibration inputs and outputsOnboard, 8-channel, 18-bit, 500kSPS SAR ADC that converts MVI and MON outputsAdditional signal conditioning provided for external ADC interfacing

Typical applications

  • Microcontroler programing, ADC

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
IR(A)
RDC(Ω)
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
SW(mm)
Ti
Ingress Protection Code
Mount
Center Contact
Variant
R
Tol. R
PRated(mW)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Interface Type
Gender
PCB Thickness(mm)
Working Voltage(V (AC))
G(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length2.54 mm
PackagingBag 
MountTHT 
GenderPin Header 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, 2, PCB Header
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
Rated Current15 A
Operating Temperature -40 °C up to +105 °C
Length11.4 mm
PackagingBox 
MountTHT 
VariantClosed ends 
Working Voltage320 V (AC)
TypeClosed Horizontal Plug entry 
Check availability
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
Rated Current14 A
Operating Temperature -30 °C up to +120 °C
Length10.16 mm
PackagingBox 
MountTHT 
Working Voltage250 V (AC)
TypeHorizontal 
Check availability
SPECWR-USB Type C Connectors, 16, USB 2.0
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
ApplicationUSB 2.0 
Rated Current5 A
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
MountSMT 
Interface TypeType C 
GenderReceptacle 
PCB Thickness0.8 mm
Working Voltage48 V (AC)
Pin length0.95 mm
TypeHorizontal 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.2 A
Operating Temperature -55 °C up to +125 °C
Size1206 
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
MountSMT 
Height1.1 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1250 Ω
Maximum Impedance75 MHz 
Rated Current 21300 mA
DC Resistance0.45 Ω
TypeWide Band 
Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1 A
DC Resistance0.2 Ω
Operating Temperature -55 °C up to +125 °C
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
MountSMT 
Height0.8 mm
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance190 MHz 
TypeHigh Current 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0603 
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0603 
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0805 
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0805 
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance47 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1210 
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Height2.5 mm
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Ingress Protection CodeNone 
Height4.3 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -30 °C up to +110 °C
Length13 mm
PackagingBag 
SW6 mm
Inner ThreadM3 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0402 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Height2.5 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0805 
PackagingTape and Reel 
MountSMT 
Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PCB/Cable/PanelPCB 
Operating Temperature -65 °C up to +165 °C
Insulation Resistance5000 MΩ
PackagingTray 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
GenderJack 
Working Voltage335 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWE-XTAL Quartz Crystal, –, Processor, USB, CAN
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ApplicationProcessor, USB, CAN 
Frequency12 MHz
Frequency±30ppm 
Stability100 ppm
Load Capacitance10 pF
Operating Temperature -40 °C up to +125 °C
SizeCFPX-180 
Length3.2 mm
Width2.5 mm
MountSMT 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size2220 
Dissipation Factor2.5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
Height2.8 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1 A
Operating Temperature -55 °C up to +155 °C
Size0402 
Length1 mm
Width0.5 mm
MountSMT 
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power62.5 mW
Height0.35 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1 A
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power100 mW
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0402 
Length1 mm
Width0.5 mm
MountSMT 
Resistance33 Ω
Resistance±5% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
Height0.35 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0402 
Length1 mm
Width0.5 mm
MountSMT 
Resistance20 Ω
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
Height0.35 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0402 
Length1 mm
Width0.5 mm
MountSMT 
Resistance22 Ω
Resistance±5% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
Height0.35 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance10 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance100 Ω
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance1 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance12 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance75 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size0603 
Length1.6 mm
Width0.8 mm
MountSMT 
Resistance2 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
Height0.45 mm
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +155 °C
Size1206 
Length3.1 mm
Width1.6 mm
MountSMT 
Resistance10 Ω
Resistance±1% 
Rated Power250 mW
Temperature Coefficient of Resistance (min.)-200 ppm/ °C
Temperature Coefficient of Resistance (max.)400 ppm/ °C
Limiting Element Voltage200 V
Height0.6 mm
Check availability