IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics A2F12M12W2-F1 | Demoboard STDES-DABBIDIR

25 kW, dual active bridge bidirectional power converter for EV charging and battery energy storage systems

Overview

TopologyLLC Resonant Converter
Input voltage800 V
Output 1800 V
IC revision1.0

Description

The STDES-DABBIDIR provides a complete solution for a bidirectional DC-DC power converter.A dual active bridge topology based on an ACEPACK 2 SiC power module is proposed.The STM32G474RE MCU, enabling digital-intensive power control and optimized for mixed-signal applications, is used.Thanks to the latest generation SiC power module and high-frequency operation (100 kHz), high performance and design optimization are reached.Soft switching DAB behavior is managed by adaptive modulation techniques, according to the load/voltage variation.Bidirectional mode operation supports V2G and V2L implementations as well as UPS and battery energy storage applications.

Features

  • Main power board
  • Driver board (1xHV side 2xLV side)
  • STM32G474RET3 control board
  • Dual active bridge DC-DC power converter:
  • Nominal DC input voltage: 800 V
  • Nominal DC output voltage: 400 V
  • Nominal power: 25 kW
  • Switching frequency: 100 kHz
  • Peak efficiency: 98.4%
  • ACEPACK 2 SiC power module to optimize power section integration and thermal dissipation
  • Bidirectional digital power control
  • Extended soft switching mode, enabled by sophisticated modulation techniques
  • Passive elements weight and size reduction thanks to high frequency SiC MOSFETs operation
  • STGAP2SICS galvanic isolated gate driver for SiC
  • STM32G474RET3 MCU for full digital solution
  • Inrush current control and soft startup

Typical applications

  • Dual Active Bridge Bidirectional power converter, UPS
  • Power converter for EV charging
  • battery energy storage

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
W(mm)
H(mm)
IR(mA)
To
Tl(mm)
Pins
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
dV/dt(V/µs)
DF @ 1 kHz(%)
IRIPPLE(mA)
Endurance(h)
ILeak(µA)
Ø D(mm)
Mount
G(mm)
IR(mA)
Working Voltage(V (AC))
Operation Force(g)
Schematic
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
–
–
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
–
–
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
Rated Current500 mA
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length1.6 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
MountSMT 
–
Rated Current500 mA
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width1.2 mm
Height0.9 mm
Rated Current6000 mA
–
–
–
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
MountSMT 
–
Rated Current4500 mA
–
–
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
–Check availability
SPECWCAP-AS5H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width6.6 mm
–
–
–
–
–
Capacitance33 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 5.5 
Operating Temperature -40 °C up to +105 °C
–
Dissipation Factor16 %
Insulation Resistance3.0303 MΩ
–
Length5.5 mm
–
–
–
Ripple Current48 mA
Endurance 5000
Leakage Current8.3 µA
Diameter6.3 mm
MountV-Chip SMT 
–
–
–
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance1 nF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width1.25 mm
Height1.25 mm
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Rated Current1000 mA
–
–
Pins10 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance500 MΩ
–
Length6.35 mm
–
–
–
–
–
–
–
MountTHT 
–
Rated Current1000 mA
Working Voltage100 V (AC)
–
–
PackagingBox 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
Rated Current500 mA
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width10 mm
Height10.5 mm
–
Outer ThreadM5 
Thread Length7 mm
Pins9 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
Rated Current85000 mA
–
–
–
PackagingBulk 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width1.2 mm
Height0.9 mm
–
–
–
–
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length2 mm
–
–
–
–
–
–
–
MountSMT 
–
Rated Current10000 mA
–
–
–
–
Impedance @ 100 MHz30 Ω
Maximum Impedance39 Ω
Maximum Impedance920 MHz 
Rated Current 210000 mA
DC Resistance0.003 Ω
TypeHigh Current 
–Check availability
SPECWCAP-FTDB DC-Link, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWCAP-FTDB DC-Link
–
–
–
–
–
–
–
Width30 mm
Height45 mm
–
–
–
Pins4 
Capacitance40 µF
Capacitance±5% 
Rated Voltage600 V (DC)
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance250 MΩ
–
Length42 mm
–
Rate of Voltage Rise30 V/µs
Dissipation Factor0.2 %
Ripple Current23000 mA
–
–
–
MountTHT 
Pin length4 mm
–
–
–
–
PackagingCarton 
–
–
–
–
–
–
–Check availability
SPECWCAP-FTDB DC-Link, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWCAP-FTDB DC-Link
–
–
–
–
–
–
–
Width45 mm
Height60 mm
–
–
–
Pins4 
Capacitance25 µF
Capacitance±5% 
Rated Voltage1200 V (DC)
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance400 MΩ
–
Length42 mm
–
Rate of Voltage Rise45 V/µs
Dissipation Factor0.13 %
Ripple Current25100 mA
–
–
–
MountTHT 
Pin length4 mm
–
–
–
–
PackagingCarton 
–
–
–
–
–
–
–Check availability