IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics 2STN1360 | Demoboard STEVAL-DPSTPFC2

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 1400 V
IC revision2.0

Description

The STEVAL-DPSTPFC2 kit is a 1 kW power factor correction (PFC) converter based on bridgeless totem-pole topology, operating in continuous conduction mode (CCM) and designed to address high efficiency and power density.The solution is based on gallium nitride (GaN) technology SGT080R70ILB, and the advantage of negligible reverse recovery losses makes it ideal in this kind of applications where CCM mode is required.The low frequency leg in this topology is realized using Si MOSFET ST8L65N044M9 instead of using diodes, reducing conduction losses.The STEVAL-DPSTPFC2 kit regulates a constant output bus voltage both at 115 and 230 Vrms, reaching a peak efficiency of nearly 99%.The control algorithm is implemented using the vertically pluggable control board, STEVAL-DPS334C1.The gate drivers used, STGAP2GSN and STGAP2D ensure reliable driving for the GaN and Si MOSFET respectively also providing galvanic isolation.

Features

Nearly 99% peak efficiencyInput voltage range: 90 to 264 VacLine frequency range: 47 to 63 HzMaximum output power: 1 kW at 230 Vac, 500 W at 115 VacNominal output voltage: 400 VdcPower factor: > 0.98 at 230 Vac, > 0.99 at 115 Vac, full loadTotal harmonic distortion (THDi): < 4% at 115 Vac, < 5% at 230 Vac, full loadSwitching frequency: 70 kHzPower stage based on SGT080R70ILB PowerGaN and ST8L65N044M9 MDmesh M9 Power MOSFETControl system based on 2p2z regulators

Typical applications

  • Power supplies and converters - AC-DC converters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
C
Tol. C
Size
Operating Temperature
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Qmin.
Q
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
ISAT(A)
SW(mm)
Ti
Ø OD(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
L(µH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
Size4818 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance80 mΩ
Self Resonant Frequency60 MHz
–
Saturation Current1.25 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance100 mΩ
–
Rated Current1.5 A
Inductance6.8 µH
–
–
–
Length4.8 mm
Width4.8 mm
Height1.8 mm
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
Size2510 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
Saturation Current1.35 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance843 mΩ
–
Rated Current0.6 A
Inductance10 µH
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
MountSMT 
–Check availability
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
PackagingBox 
–
–
Pitch5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current14 A
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
PackagingBox 
–
–
Pitch7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current24 A
–
–
–
–
Length15.24 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
PackagingBox 
–
–
Pitch7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current24 A
–
–
–
–
Length22.86 mm
–
–
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
SizeL 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance20 mΩ
–
Rated Current6 A
Inductance2200 µH
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz470 Ω
Maximum Impedance700 Ω
Maximum Impedance250 MHz 
Rated Current 2730 mA
DC Resistance350 mΩ
TypeHigh Speed 
Rated Current0.4 A
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
Capacitance2.2 µF
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
Safety ClassX2 
–
–
Insulation Resistance4.55 GΩ
–
–
PackagingCarton 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Pitch22.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 µF
Capacitance±20 
Size22.0 x 50.0 
Operating Temperature -25 °C up to +105 °C
–
–
Dissipation Factor20 %
–
–
–
PackagingTray 
–
–
Pitch10 mm
–
–
–
–
–
–
–
–
–
–
–
Endurance 3000
Ripple Current1160 mA
Leakage Current945 µA
Diameter22 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage450 V (AC)
–
–
Length50 mm
–
–
MountSnap-In 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance3.3 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance6.8 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor3 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MaterialBrass 
Length15 mm
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage500 V (AC)
–
–
Length4.5 mm
Width3.2 mm
Height1.25 mm
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length4.5 mm
Width3.2 mm
Height2 mm
–
–Check availability
SPECWCAP-CSSA Interference Suppression, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size1808 
Operating Temperature -55 °C up to +125 °C
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage250 V (AC)
–
–
Length4.5 mm
Width2 mm
Height2 mm
MountSMT-Chip 
–Check availability
SPECWE-TORPFC Toroidal PFC Chokes, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
SizeT37 
Operating Temperature -40 °C up to +155 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance27 mΩ
–
Operating Voltage1000 V
Saturation Current23 A
–
–
Outer Diameter53 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current 224600 mA
DC Resistance35 mΩ
–
Rated Current12.3 A
Inductance355 µH
–
Insulation Test Voltage1000 V (AC)
–
–
–
Height50 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance470 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
–Check availability