| Topology | LAN / POE |
| Output 1 | 24 V |
| IC revision | 1 |
There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.
Smallest In The WorldMiniaturised Poe Pd Module: As Small as - 21mm(L)X 14mm(W)X8mm(H)40% Smaller Than Any Other Poe SolutionOverload & Short-circuit ProtectionOver-temperature Protection OptionIndustrial Temperature Option3v, 5v, 12v & 24v VersionsIsolated Dc/dc ConverterLow Cost & Simple IntegrationNEW! - MTB and LPB variants available in tape and reel.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | xPxC | Shielding | Tab | EMI | Application System | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | – | – | – | – | 3.5 | 2.8 | 1.9 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | ||
![]() | 742792096 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | 2 | 1.2 | 0.9 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | ||
![]() | 74438356018 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 4020 | – | – | – | – | 4 | 4 | 2 | – | – | – | 6.8 | 8.7 | 24.5 | 40 | 80 | – | – | – | – | – | 2 | – | – | 4600 | – | – | Shielded | – | – | – | – | – | – | – | 0.03 | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 1.8 | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 100 µF | ±20% | 35 | – | – | 12 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | 231 | 35 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1206 | 600 | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | |||
![]() | 694108301002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 5.5 | 5000 | 30 | – | Plastic | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | -40 °C up to +85 °C | – | THT | – | |
| 749052050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18.29 | 14.7 | 9.05 | 13.97 | – | – | – | – | – | – | – | – | – | – | 1270 | – | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PoE+ | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | |||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2.54 | – | 2 | – | – | 3000 | 250 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2.54 | – | 3 | – | – | 3000 | 250 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 885342208020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 4.7 nF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | ||
![]() | 885342207010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 10 nF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | ||
![]() | 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 nF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | ||
![]() | 634108185421 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Cat 3 Modular Jacks – SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | 125 | 8P8C | Shielded | Down | No | CAT 3 | – | – | – | – | – | Horizontal | – | 1x1 | – | – | -40 °C up to +85 °C | – | SMT | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | xPxC | Shielding | Tab | EMI | Application System | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
|---|