IC manufacturers Renesas

IC manufacturers (103)

Renesas RZ/V2MA

Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition

Overview

TopologyOther Topology
IC revision1.00

Description

This product is an evaluation kit equipped with Renesas Electronics MPU (RZ/V2MA). RZ/V2MA has a power-efficient AI accelerator (DRP-AI) and an OpenCV accelerator for AI pre- and post-processing. The evaluation kit is equipped with a microSD card slot, LPDDR4, eMMC, USB host peripherals, GigabitEthernet, etc., enabling the development of various embedded AIs that require image streaming through these interfaces. It is an open price.

Features

  • Vision and Artificial Intelligence
  • AI Accelerator; DRP-AI at 1.0 TOPS/W class
  • OpenCV Accelerator (DRP)
  • High Speed Interfaces
  • 1x Gigabit Ethernet
  • 1x USB3.1 Gen1 Host/Peripheral
  • 1x PCIe Gen 2 (2-lane)
  • 2x SDIO 3.0
  • 1x eMMC 4.5.1
  • CPU and DDR Memory Interfaces
  • 2x Cortex-A53 up to 1.0GHz
  • 32-bit LPDDR4-3200
  • Video and Graphics, Display
  • H.265/H.264 Multi Codec
  • Encoding; h.265 up to 2160p, h.264 up to 1080p
  • Decoding; h.265 up to 2160p, h.264 up to 1080p
  • Package: FCBGA, 15x15mm 0.5mm pitch

Typical applications

  • AI Accelerator: DRP-AI

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Schematic
Packaging
Center pin Ø (Value)(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Interface Type
Variant
Gender
Mount
Operating Temperature
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Samples
WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 4, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
WR-USB Mini/Micro Connectors, 5, Micro USB 2.0
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
PackagingTape and Reel 
Rated Current3 A
Working Voltage30 V (AC)
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Operating Temperature -40 °C up to +85 °C
WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless, 5, Screwless
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityNo 
Type45° 
Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²)
PackagingBox 
Rated Current4 A
Working Voltage250 V (AC)
MountTHT 
Operating Temperature -30 °C up to +120 °C
Length20.55 mm
WR-PHD Socket Header - Single, 6, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
PackagingTray 
Rated Current3 A
Working Voltage250 V (AC)
GenderSocket Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Length15.74 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Length15.24 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Length15.24 mm
WR-PHD Socket Header - Dual, 12, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
TypeAngled 
PackagingTray 
Rated Current3 A
Working Voltage250 V (AC)
GenderSocket Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Length15.74 mm
WR-PHD Pin Header, 20, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins20 
TypeStraight 
PackagingTube 
Rated Current1 A
Working Voltage100 V (AC)
GenderPin Header 
MountSMT 
Operating Temperature -40 °C up to +105 °C
Length12.7 mm
WR-DC Power Jacks, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
TypeRight Angled 
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage30 V (AC)
MountTHT 
Operating Temperature -40 °C up to +85 °C
WS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
Vaporphase processnot specified 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
SchematicDPDT 
PackagingTape and Reel 
Rated Current0.3 A
Operating Temperature -40 °C up to +85 °C
Operation Force350 g
Electrical Life20000 Cycles
Actuator ColorBlack 
WL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Length1 mm
Height0.4 mm