IC manufacturers Nexperia

IC manufacturers (108)

Nexperia GAN3R2-100CBE | Demoboard NX-HB-GAN3R2-BSC

NX-HB-GAN3R2-BSC half-bridge evaluation board using Nexperia power GaN FETs GAN3R2-100CBE

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage60 V
Output 160 V
IC revisionA

Description

The NX-HB-GAN3R2-BSC half-bridge evaluation board provides the elements of a simple buck or boost converter. This enables the basic study of the switching characteristics and efficiency achievable with Nexperia’s 100V E-Mode GaN FETs. The circuit is configured for synchronous rectification, in either buck or boost mode. Selection jumpers allow the use of a single logic input or separate high / low level inputs. The voltage input and output can operate at up to 60 VDC, with a power output > 350 W.

Features

  • The GAN3R2-100CBE is a a general purpose 100 V, 3.2 mΩ Gallium Nitride (GaN) FET in a 15 bump Wafer Level Chip-Scale Package (WLCSP). It is a normally-off e-mode device offering superior performance.
  • Enhancement mode - normally-off power switch
  • Ultra high frequency switching capability
  • No body diode
  • Low gate charge, low output charge

Typical applications

  • Class D audio amplifiers, mobile phone, laptop, tablet
  • Fast battery charging, USB type-C chargers
  • LiDAR (non-automotive), Motor drives
  • High frequency DC-to-DC converters in 48 V systems, High power density and high efficiency power conversion, AC-to-DC converters, (secondary stage)
  • Datacom and telecom (AC-to-DC and DC-to-DC) converters

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SW(mm)
IRIPPLE(mA)
ILeak(µA)
RESR(mΩ)
Ø D(mm)
Class
Ingress Protection Code
Mount
Center Contact
Variant
IR(A)
Working Voltage(V)
Color
Gender
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
Width1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length11.56 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
VariantClosed ends 
Rated Current15 A
Working Voltage320 V
–
–
–
–
–
–
–
PackagingBox 
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10.16 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountCable 
–
–
Rated Current15 A
Working Voltage320 V
ColorGreen 
–
–
–
–
–
–
PackagingBox 
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
Length15 mm
–
–
–
–
–
–
–
–
–
SW8 mm
–
–
–
–
–
–
–
–
–
–
–
ColorBlack 
–
–
–
–
Inner ThreadM4 
–
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
Working Voltage250 V
ColorBlack 
GenderJumper 
–
–
–
–
–
PackagingBag 
Pins1 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V
–
GenderPin Header 
–
–
–
–
–
PackagingBag 
Pins2 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
Rated Current3 A
Working Voltage250 V
–
GenderPin Header 
–
–
–
–
–
PackagingBag 
Pins3 
–
–
–
TypeStraight 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Rated Current50 A
–
–
–
Height3 mm
Outer Diameter7 mm
Rated Current50 A
Inner ThreadM3 
Thread Length4 mm
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2818 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length27 mm
Width28 mm
–
Inductance6.8 µH
Performance Rated Current59.2 A
Saturation Current @ 10%31.9 A
Saturation Current @ 30%36.3 A
DC Resistance0.97 mΩ
Self Resonant Frequency18.8 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
MountSMT 
–
–
Rated Current59.2 A
–
–
–
Height18.5 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
–
Insulation Resistance5000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
–
–
Working Voltage335 V
–
GenderJack 
–
–
–
–
–
PackagingTray 
–
–
PCB/Cable/PanelPCB 
–
–
–
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Ingress Protection CodeNone 
MountSMT 
Center ContactØ 0.7 
–
–
Working Voltage170 V
–
GenderJack 
–
–
–
–
–
PackagingTape and Reel with Film 
–
–
PCB/Cable/PanelPCB 
–
–
–
–Check availability
SPECWCAP-HSAH Advanced High Temperature 125°C, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance68 µF
Capacitance±20% 
Rated Voltage63 V (DC)
–
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor8 %
–
–
Length10.5 mm
Width10.3 mm
–
–
–
–
–
–
–
–
–
Ripple Current1400 mA
Leakage Current42.8 µA
ESR30 mΩ
Diameter10 mm
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–Check availability